1. PS9031-4820-0001 – Buffer Module 48 V, 20 A, 100 ms
  2. Technical data, application notes, wiring

Technical data, application notes, wiring

Further Information
  • Nominal electrical values
  • Selection of the backup threshold voltage
  • Buffer storage time
  • Charging time
  • Operating diagrams
  • "Active" signal
  • "Ready" signal
  • Inhibit input
  • Efficiency and losses
  • Lifetime expectancy
  • MTBF
  • Functional wiring diagram
  • Terminals and wiring
  • Connection diagrams
  • Front side and operating elements
  • EMC
  • Environment
  • Protective functions and safety features
  • Dielectric strength
  • Declaration of conformity and approvals
  • Dimensions and weight

© 2021 Beckhoff Automation

PS9031-4820-0001 | Buffer Module 48 V DC, 20 A, 100 ms