Terminals and wiring
The terminals are designed to be finger-safe according to IP20 and are suitable for field or factory wiring.
| Supply voltage, housing ground | Signal |
|---|---|---|
Type | Quick-connect spring loaded terminal | Pluggable screw terminals |
Connection cross-section | e*: max. 6mm² f*: max. 4mm² a*: max 4mm² (d<2.8mm) | e*: max. 2.5mm² f*: max. 2.5mm² a*: max. 2.5mm² (d<2.25mm) |
Connection cross section (AWG) | e*: AWG 20-10 f*: AWG 20-10 a* AWG 20-10 | e*: AWG 22-14 f*: AWG 22-14 a*: AWG 22-14 |
Strip length | 10mm | 6mm |
e* = solid wire
f* = stranded wire
a* = with ferrule