Front side and operating elements

Supply voltage terminals (quick-connect spring-loaded terminals)
Designation (A) | Description |
|---|---|
+ | Positive supply voltage terminal (2x) |
- | Negative (back) supply voltage terminal (2x) |
Chassis ground terminal (quick-connect spring-loaded terminal)
Designation (B) | Description |
|---|---|
chassis ground | The connection of the chassis to the ground (earth) is optional and is only necessary for certain applications. |
Signal connection (4-pin connector with screw connection)
Designation (C) | Description |
|---|---|
6 + | - "+" – positive switching output |
Status LED
Designation (D) | Description |
|---|---|
LED green | This green LED shows the following information: |
Backup threshold value jumper
Designation (E) | Description |
|---|---|
Backup | - Option 1: Fixed mode (jumper in position 2-3); the device switches to buffer mode as soon as the voltage drops below 45 V. |