Dimensions and weight
Overall width | 64mm |
Height | 124mm |
Depth | 102mm |
Weight
| 740g |
DIN rail
| Use 35 mm DIN rails according to EN 60715 or EN 50022 with a height of 7.5 or 15mm. |
Housing material | Housing: Aluminum alloy |
Ingress protection | Small parts such as screws, nuts, etc. with a diameter greater than 3.5 mm |
Installation clearances | See chapter on Safety instructions and installation requirements |
