Configuration data

Index 8000 PSU Settings

Index (hex)

Name

Meaning

Data type

Flags

Default

8000:0

PSU Settings

 

UINT8

RO

0x16 (22dec)

8000:14

Overvoltage warn threshold

Adjustable overvoltage warning threshold from:
0.0 V to 30.0 V

Default value: 1.2 * Nominal Voltage (0x800F:15)
Hysteresis: 0.5 V

If the output voltage (0x6000:11) exceeds this value, the warning bit (0x6000:01) is set in the input process data.

REAL32

RW

0x41E66666 (1105618534dec)

8000:15

Overcurrent warn threshold

Adjustable overcurrent warning threshold from
0.0 A to 4 * Nominal current (0x800F:16).

Default value: 1.2 * Nominal Current (0x800F:16)
Hysteresis: 0.5 A

If the output current (0x6000:12) exceeds this value, the warning bit (0x6000:01) is set in the input process data.

REAL32

RW

0x41C00000 (1103101952dec)

8000:16

DC OK threshold

Adjustable DC OK threshold from 3.0 V to 30.0 V

Default value: 0.917 * Nominal Voltage (0x800F:15)
Hysteresis: 0.5 V

If the output voltage (0x6000:11) falls below this value, the warning bit (0x6000:01) is set in the input process data

REAL32

RW

0x41B00000 (1102053376dec)

Index 8001 PSU Features

Index (hex)

Name

Meaning

Data type

Flags

Default

8001:0

PSU Features

 

UINT8

RO

0x21 (33dec)

8001:01

Parallel use

Must be set if several power supplies are connected in parallel. See chapter:

Parallel use for power increase and

Parallel use for redundancy

BOOLEAN

RW

0x00 (0dec)

8001:19

Select info data 1

This object can be used to select which value is to be displayed in the Info Data 1 object (0x6000:15). See chapter Selecting the info data.

permitted values:

  • 0: Min input voltage in 0.1 V (0xFA14:11)
  • 1: Input undervoltage counter (0xFA14:12)
  • 2: Max input voltage in 0.1 V (0xFA14:13)
  • 4: Max peak input voltage in 0.1 V (0xFA14:15)
  • 5: Input overvoltage counter (0xFA14:16)
  • 6: Max output voltage in 0.1 V (0xA000:11)
  • 7: Max output current in 0.01 A (0xA000:12)
  • 8: Min temperature in 0.1°C (0xFA14:17)
  • 9: Max temperature in 0.1°C (0xFA14:18)
  • 10: Actual RMS input voltage in 0.1 V (0xFA14:19)
  • 14: Actual temperature in 0.1°C (0xFA14:18)

UINT8

RW

0x00 (0dec)

8001:21

Select info data 2

This object can be used to select which value is to be displayed in the Info Data 2 object (0x6000:16). See chapter Selecting the info data.

permitted values:

see subindex 0x8001:19

UINT8

RW

0x00 (0dec)

8001:41

Default Start Up Output State

This object can be used to change the start-up behavior (see chapter Start-up behavior of the output voltage)

0: Enable Output (Default)

1: Disable Output

UINT8

RW

0x00 (0dec)

Index F814 PSU Settings

Index (hex)

Name

Meaning

Data type

Flags

Default

F814:0

PSU Settings

 

UINT8

RO

0x11 (17dec)

F814:11

Overtemperature warn threshold

Adjustable warning threshold for overtemperature from -40°C to 130°C

Default value: 120°C
Hysteresis: 2°C

If the internal device temperature (0xFA14:1B) exceeds this value, the warning bit (0x6000:01) is set in the input process data.

REAL32

RW

0x42F00000 (1123024896dec)