Technical Data
Technical Data | General |
---|---|
Number of Bus Terminals per Fieldbus Coupler | with BKxx20 or BKxx50 fieldbus coupler: max. 255 |
Number of bytes per Fieldbus Coupler | limited by Fieldbus Coupler and Fieldbus Limit (see documentation for the Fieldbus Coupler being used) |
Increase in runtime due to K-bus extension | negligible (see runtime calculation in the documentation for the Fieldbus Coupler used) |
Length of cable between 2 terminal blocks | max. 5 m |
Total length of cable | max. 155 m (31 x 5 m) from KL9020 to the last KL9050 |
Topology | Bus structure |
Technical Data | KL9020 End Terminal with RJ45 socket for K-Bus extension |
---|---|
Fieldbus | independent |
Number of KL9020 per Fieldbus Coupler | 1 |
Configuration | automatic |
Current consumption from the K-bus | typically 70 mA |
Dielectric strength | 500 V (shielding, base plate / K-bus) |
Permissible ambient temperature range during operation | 0 °C ... + 55 °C |
Permissible ambient temperature range during storage | -25 °C ... + 85 °C |
Permissible relative air humidity | 95 %, no condensation |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Weight | approx. 45 g |
Dimensions (W x H x D) | approx. 26 mm x 100 mm x 70 mm |
on 35 mm mounting rail conforms to EN 60715 | |
Installation position / protection class | Variable / IP20 |
Approvals/Markings* | CE, UKCA, UL, EAC, GL, ATEX |
Technical Data | KL9050 K-Bus Extension Coupler Terminal |
---|---|
Number of Bus Terminals per KL9050 | max. 64 |
Number of KL9050 per Fieldbus Coupler | max. 31 |
Configuration | via switch Function switch |
Supply voltage | 24 VDC (-15%/+20%) |
Current consumption (via Terminals Vk 24V, Vk 0V) | maximum 200 mA |
Starting current | 2.5 x nominal current |
K-bus power supply (for Bus Terminals) | maximum 400 mA |
Power contacts voltage | maximum 30 VDC |
Power contact current load | 10 A max. (short-circuit 125 A) |
Dielectric strength | 500 V (power contact/supply voltage/fieldbus) |
Permissible ambient temperature range during operation | 0 °C ... + 55 °C |
Permissible ambient temperature range during storage | -25 °C ... + 85 °C |
Permissible relative air humidity | 95 %, no condensation |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Weight | approx. 75 g |
Dimensions (W x H x D) | approx. 24.5 mm x 100 mm x 70 mm |
on 35 mm mounting rail conforms to EN 60715 | |
Installation position / protection class | Variable / IP20 |
Approvals/Markings* | CE, UKCA, UL, EAC, GL, ATEX |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex marking
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |