KL2641 - Introduction

KL2641 - Introduction 1:Fig.7: KL2641 - single-channel relay output terminal, 230 VAC, 16 A, bistable, manual operation

The KL2641 output terminal has a relay with a single contact, which can be used universally for the switching of mains voltage consumers. The relay can optionally be switched in manual or automatic mode. The switch for the manual operation always indicates the switching state of the relay. The operation mode can be set via the manual/automatic switch; the mode is indicated by an LED and transferred to the process image as a status bit. In manual mode, the coil control is interrupted. The relay is actuated by the manual operation switch, which is also usable without a 24 V supply. In automatic mode, the relay is actuated by the controller.