Product overview
Terminal | Channels | Nominal voltage | Comment |
---|---|---|---|
2 | 250 VAC, 30 VDC | Make contacts | |
2 | 230 VAC | Make contacts, contact-protecting switching of LED lamps | |
2 | 125 VAC, 30 VDC | Changeover contacts | |
2 | 250 VAC, 30 VDC | Potential-free make contacts, without power contacts | |
2 | 250 VAC, 30 VDC | Make contacts, contact-protecting switching of LED lamps, without power contacts, | |
1 | 400 VAC, 300 VDC | Make contacts for power contact | |
4 | 250 VAC, 30 VDC | Potential-free make contacts | |
1 | 230 VAC | Make contacts, 16 A |