KL2602-00x0, KL2622-00x0 - Introduction

KL2602-00x0, KL2622-00x0 - Introduction 1:Fig.2: KL2602-0000, KL2602-0010 – two-channel relay output terminals with power contacts

KL2602-0000 / KS2602-0000

These terminals have two relays, each with a single contact, and can be used to switch mains voltage consumers up to 230 VAC. The relay contacts of the terminals are connected to the power contacts.

KL2602-0010 / KS2602-0010

These terminals have two relays, each with a single contact. These terminals switch at zero voltage crossing to protect the contacts and are especially suitable for capacitive loads such as LED lamps (or rather their control gears).

LEDs

The signal LEDs indicate the operating state of the associated terminal channel.

Watchdog timer overflow

If no process data are transmitted from the bus coupler to the terminal for 100 ms, the green signal LEDs extinguish and the relay contacts are opened after the typical response time (see technical data).

Process data

The bit width in the process image is 2 bits.

KL2602-00x0, KL2622-00x0 - Introduction 2:Fig.3: KL2622-0000, KL2622-0010 – two-channel relay output terminals

KL2622-0000 / KS2622-0000

These terminals have two relays, each with a single contact, and can be used to switch mains voltage consumers up to 230 VAC. The relay contacts of the terminals are potential-free and are not connected to the power contacts.

KL2622-0010 / KS2622-0010

These terminals have two relays, each with a single contact. These terminals switch at zero voltage crossing to protect the contacts and are especially suitable for capacitive loads such as LED lamps (or rather their control gears). The power contacts are not passed through.

LEDs

The signal LEDs indicate the operating state of the associated terminal channel.

Watchdog timer overflow

If no process data are transmitted from the bus coupler to the terminal for 100 ms, the green signal LEDs extinguish and the relay contacts are opened after the typical response time (see technical data).

Process data

The bit width in the process image is 2 bits.