KL/KS2631 - Introduction

KL/KS2631 - Introduction 1:Fig.5: KL2631 - single-channel relay output terminal 400 VAC, 300 VDC

The KL/KS2631 relay output terminals have a relay with a single contact, which is connected to the power contacts (usable up to 400 VAC) and can be used universally to switch mains voltage consumers. The signal state of the Bus Terminal is indicated by an LED. In order to use the high voltage up to 400 VAC, the terminal must be supplied by the KL9190 power feed terminal.

LEDs

The signal LEDs indicate the operating state of the associated terminal channel.

Watchdog timer overflow

If no process data are transmitted from the bus coupler to the terminal for 100 ms, the green signal LEDs extinguish and the relay contacts are opened after the typical response time.

Process data

The bit width in the process image is 2 bits.