Technical data
Technical data | KL2631 / KS2631 |
|---|---|
Number of outputs | 1 make contact for power contact |
Nominal voltage | 400 VAC / 300 VDC |
DC switching capacity | 300 V = 0.15 A; 24 V = 5 A; non-linear |
AC switching capacity | 1500 VA |
Min. switching voltage | Power contact |
Load type | ohmic, inductive, lamp load |
Output current | max. 2 A |
Switching current | DC switching capacity: 300 V = 0.15 A; 24 V = 5 A; non-linear |
Electrical isolation | 500 V (K-bus / field voltage) |
Current consumption power contacts | load only |
K-Bus current consumption | 80 mA |
Bit width in process image | 2 outputs |
Switching cycles mech. (min.) | 1 x 107 |
Switching cycles electr. (min.) | 1.3 x 105 (2 A / 250 VAC) |
Configuration | no address or configuration settings required |
Special features | 400 V contact |
Pluggable wiring | for all KSxxxx terminals |
Weight | approx. 85 g |
Dimensions (W x H x D) | 15 mm x 100 mm x 70 mm (width aligned 12 mm) |
on 35 mm mounting rail conforms to EN 60715 | |
Permissible ambient temperature during operation | 0 °C ... +55 °C |
Permissible ambient temperature during storage | -25 °C ... +85 °C |
Permissible relative humidity | 95 %, no condensation |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Installation position | variable |
Protection class | IP20 |
Approvals / markings* | CE, UKCA, EAC, DNV |
*) Real applicable approvals/markings see type plate on the side (product marking).