Technical data
| Technical data | KL2641 | 
|---|---|
| Number of outputs | 1 make contact, potential-free | 
| Nominal voltage | 230 VAC (max. switching voltage 440 VAC) | 
| Switching capacity max. | 5 kVA | 
| Switching voltage max. | 440 VAC (UL: max. 230 VAC) | 
| Load type | ohmic, inductive, lamp load | 
| Max. output current | 16 A | 
| Switching current | max. 16 AAC | 
| Lamp load, control gear | Max. input inrush current 16 A | 
| Current consumption power contact | typ. 65 mA + load | 
| K-Bus current consumption | typ. 5 mA | 
| Contact material | AgSnO2 | 
| Bit width in process image | Input: 2 (Status Hand, Auto), Output: 2 | 
| Switching cycles | 106 | 
| Configuration | no address or configuration settings required | 
| Special features | Manual operation; bistable relay contact | 
| Weight | approx. 110 g | 
| Dimensions (W x H x D) | 27 mm x 100 mm x 68 mm (width aligned 24 mm) | 
| on 35 mm mounting rail conforms to EN 60715 | |
| Permissible ambient temperature range during operation | 0 °C ... +55 °C | 
| Permissible ambient temperature range during storage | -25 °C ... +85 °C | 
| Permissible relative humidity | 95 %, no condensation | 
| Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | 
| EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | 
| Installation position | variable | 
| Protection class | IP20 | 
| Approvals / markings* | CE, UKCA, EAC | 
*) Real applicable approvals/markings see type plate on the side (product marking).