Functional description
Load types
Load | 100,000 switching cycles with | 30,000 switching cycles with | |
|---|---|---|---|
Incandescent lamps | 1.25 kW | 2.5 kW | |
Fluorescent lamps | uncompensated | 1.2 kW | 2.5 kW |
parallel compensated | 650 W / 70 µF | 1.3 kW / 140 µF | |
Fluorescent lamps in duo circuit | 2 x 1.2 kW | 2 x 2.5 kW | |
Halogen lamps (230 VAC) | 1.2 kW | 2.5 kW | |
Low-voltage halogen lamp with transformer | 500 VA | 500 VA | |
Mercury vapor/sodium vapor lamps | uncompensated | 1 kW | 2 kW |
parallel compensated | 1 kW / 70 µF | 2 kW / 140 µF | |
Dulux lamps | uncompensated | 800 W | 1.6 kW |
parallel compensated | 560 W / 70 µF | 1.1 kW / 140 µF | |
Operation modes
- MANUAL:
The coil control is interrupted. The relay is actuated only with the red manual operation switch - AUTO:
Actuation of the relay via the controller. Manual state changes via the red manual operation switch are reset by the controller after less than 500 ms.
Example
Fig.8: KL2641 - ExampleStandards
The relay conforms to the international standards according to IEC and EN 61810 Part 1 / VDE 0435 Part 201 as well as the requirements for short-term overcurrents and protection against short-circuit according to IEC and EN 61036 / 61037.