Product overview
Digital input terminals
Terminal | Number of inputs | Nominal voltage | Filter | Comment |
---|---|---|---|---|
2 | 24 VDC | 3 ms |
| |
2 | 24 VDC | 0.2 ms |
| |
4 | 24 VDC | 3 ms |
| |
4 | 24 VDC | 0.2 ms |
| |
2 | 24 VDC | 3 ms |
| |
2 | 24 VDC | 0.2 ms |
| |
4 | 24 VDC | 3 ms |
| |
8 | 24 VDC | 3 ms |
| |
4 | 24 VDC | 0.2 ms |
| |
8 | 24 VDC | 0.2 ms |
| |
4 | 24 VDC | 0.2 ms |
| |
8 | 24 VDC | 3 ms |
| |
8 | 24 VDC | 0.2 ms |
| |
16 | 24 VDC | 3 ms |
| |
16 | 24 VDC | 3 ms |
| |
16 | 24 VDC | 0.2 ms |
|