KL1819 - Introduction

KL1819 - Introduction 1:Fig.49: KL1819

Bus terminal, 16-channel digital input, 24 VDC, 0.2 ms

The KL1819 digital input terminal acquires the binary 24 VDC control signals from the process level and transmits them, in electrically isolated form, to the higher-level automation device. The bus terminal contains sixteen channels whose signal states are indicated by light emitting diodes. The power contacts are looped through. With the KL1819, the reference ground for all inputs is the 0 VDC power contact.