Modbus Functions
In the Modbus protocol, the functions determine whether data is to be read or written, and what kind of data is involved.
|
Function |
Code |
Description |
|---|---|---|
|
1 |
Read digital outputs | |
|
2 |
Read digital inputs | |
|
3 |
Read analog outputs and inputs / GPR | |
|
4 |
Read analog inputs / GPR | |
|
5 |
Writing a digital output | |
|
6 |
Write one analog output / GPR | |
|
8 |
Diagnostic | |
|
15 |
Write a number of digital outputs | |
|
16 |
Write a number of analog outputs / GPRs | |
|
23 |
Write and read a number of process data outputs / GPRs |
GPR (General Preset Register) - register structure of the Modbus interface (see Appendix)