Preset Multiple Register (Function 16)

The Preset Multiple Register function can be used to write a number of analog outputs. The first two analog output words are written in this example. The analog outputs start at an offset of 0x0800. Here the offset always describes a word. Offset 0x0003 writes to the fourth word in the output process image. The length indicates the number of words, and the Byte count is formed from the combination of all the bytes that are to be written.

Example: 4 words – correspond to a byte count of 8

The data bytes contain the values for the analog outputs. In this example, two words are to be written. The first word is to receive the value 0x7FFF, and the second word is to receive the value 0x3FFF.

Query

Byte Name

Modbus RTU

Modbus ASCII

Start - Frame

- 

- 

":"

0x3A

Address

11

0x0B

"0B"

0x30, 0x42

Function-Code

16

0x10

"10"

0x31, 0x30

Start-Address high

8

0x08

"08"

0x30, 0x38

Start-Address low

0

0x00

"00"

0x30, 0x30

Length  high

0

0x00

"00"

0x30, 0x30

Length  low

2

0x02

"02"

0x30, 0x32

Byte Count

4

0x04

"04"

0x30, 0x34

Data 1 Byte 1

127

0x7F

"7F"

0x37, 0x46

Data 1 Byte 2

255

0xFF

"FF"

0x46, 0x46

Data 2 Byte 1

63

0x3F

"3F"

0x33, 0x46

Data 2 Byte 2

255

0xFF

"FF"

0x46, 0x46

Error Check, LRC/CRC

 

0xCD, 0xE3 

"1B"

0x31, 0x42

End - Frame

 

t1-t2-t3

CRLF

0x0D, 0x0A

Response

The coupler replies with the start address and the length of the transmitted words.

Byte Name

Modbus RTU

Modbus ASCII

Start - Frame

- 

- 

":"

0x3A

Address

11

0x0B

"0B"

0x30, 0x42

Function-Code

16

0x10

"10"

0x31, 0x30

Start-Address high

8

0x08

"08"

0x30, 0x38

Start-Address low

0

0x00

"00"

0x30, 0x30

Length  high

0

0x00

"00"

0x30, 0x30

Length low

2

0x02

"02"

0x30, 0x32

Error Check, LRC/CRC

 

0x43, 0x02 

"DB"

0x44, 0x42

End - Frame

 

t1-t2-t3

CRLF

0x0D, 0x0A