Control and Status Byte IE2808

Process data mode

Control Byte

The Control Byte (CB) is only visible if the Fieldbus Box is set to complete mode. It is located in the output image, and can be read or written.

Bit

CB.7

CB.6

CB.5

CB.4

CB.3

CB.2

CB.1

CB.0

Name

RegAccess

ResetErr

SetDefaultStatus

-

-

-

-

-

 

Bit

Name

description

CB.7

RegAccess

0bin

Register Communication switched off  (Process data mode)

CB.6

ResetErr

1bin

Sets back errors, displayed at status byte

CB.5

SetDefaultStatus

1bin

Sets outputs to default status defined by Register R33

CB.4

-

0bin

reserved

...

...

...

...

CB.0

-

0bin

reserved

Status Byte

The Status Byte (SB) is only visible if the Fieldbus Box is set to complete mode. It byte is located in the input image, and can only be read.

Bit

SB.7

SB.6

SB.5

SB.4

SB.3

SB.2

SB.1

SB.0

Name

RegAccess

Error

UnderVoltage

OvrCurrentGrp2

OvrCurrentGrp1

-

DefaultStatus

-

 

Bit

Name

description

SB.7

RegAccess

0bin

Acknowledgement for process data mode

SB.6

Error

0bin

general error bit: no error has occurred

1bin

general error bit: an error has occurred

SB.5

UnderVoltage

0bin

Load voltage UL≥ 18 V

1bin

Load voltage UL < 18 V, UL-LED shines red, but the outputs stay switched

SB.4

OvrCurrentGrp2

0bin

no error

1bin

Short circuit detected at an output of group 2. The concerned output is displayed by the input byte Diag2. After repair this error display has to be set back by bit CB.6 of control byte.

SB.3

OvrCurrentGrp1

0bin

no error

1bin

Short circuit detected at an output of group 1. The concerned output is displayed by the input byte Diag1. After repair this error display has to be set back by bit CB.6 of control byte.

SB.2

-

0bin

reserved

SB.1

DefaultStatus

0bin

Outputs in operation

1bin

Outputs have been set to default status, defined by R33

SB.0

-

0bin

reserved

Register Communication

Control Byte

The Control Byte (CB) is only visible if the Fieldbus Box is set to complete mode. It is located in the output image, and can be read or written.

Bit

CB.7

CB.6

CB.5

CB.4

CB.3

CB.2

CB.1

CB.0

Name

RegAccess

R/W

Register number

 

Bit

Name

description

CB.7

RegAccess

1bin

register access switched on

CB.6

R/W

0bin

Read

1bin

Write

CB.5 -  CB.0

Register number

Number of the register that is to be read or written.

Status Byte

The Status Byte SB is only visible if the Fieldbus Box is set to complete mode. It byte is located in the input image, and can only be read.

Bit

SB.7

SB.6

SB.5

SB.4

SB.3

SB.2

SB.1

SB.0

Name

RegAccess

R/W

Register number

 

Bit

Name

description

SB.7

RegAccess

1bin

Acknowledgement for register access

SB.6

R/W

0bin

Read

SB.5 - SB.0

Register number

Number of the register that has been read or written.