Register Overview IE2808

Register

Name

Default Value

Read/Write

Memory medium

R0

reserved

0x0000

R/W

RAM

...

...

...

...

...

R5

reserved

0x0000

R/W

RAM

R6

Diagnose-Register - not used

0x0000

R

RAM

R7

Command register - not used

0x0000

R

RAM

R8

Module type

2808dec

R

ROM

R9

Firmware Version number

e.g. 0x3142

R

ROM

R10

Multiplex shift register

0x0118

R

ROM

R11

Signal channels

0x0118

R

ROM

R12

minimum Data length

0x9898

R

ROM

R13

Data structure

0x0001

R

ROM

R14

reserved

0x0000

R/W

RAM

...

...

...

...

...

R30

reserved

0x0000

R/W

RAM

R31

Code word register

variable

R/W

RAM

R32

Enable Default Status register

0x0000

R/W

SEEROM

R33

Default Status Register

0x0000

R/W

SEEROM

R34

reserved

0x0000

R/W

SEEROM

...

...

...

...

...

R63

reserved

0x0000

R/W

SEEROM