Introduction

EPP7041-1002

Introduction 1:

EPP7041-3002

Introduction 2:

Schrittmotormodul 48 VDC mit Inkremental-Encoder

The EPP7041-1002 EtherCAT P Box is intended for the direct connection of different Stepper Motors. The PWM output stages for two motor coils with compact design are located in the module together with two inputs for limit switches and cover a wide voltage and current range. The EPP7041-1002 can be adjusted to the motor and the application by changing just a few parameters. 64-fold micro-stepping ensures particularly quiet and precise motor operation. Connection of an incremental encoder enables a simple servo axis to be realised. Two digital inputs and a digital 0.5 A output enable connection of end switches and a motor brake.

The -3002 variant is particularly suitable for applications that are subject to unsteady motor operation due to natural resonance of the motor and the moved mass.

Quick links

Technical data
Connections
Commissioning