Overview
Name | Function | Connector | Tightening |
---|---|---|---|
X01 | M12 socket | 0.6 Nm 1) | |
X02 | M12 socket (EPP7041-1002) M12 plug (EPP7041-3002) | 0.6 Nm 1) | |
X03 | M12 socket | 0.6 Nm 1) | |
X04 | M12 socket | 0.6 Nm 1) | |
X50 | M8 socket, p-coded | 0.4 Nm 1) | |
X51 | M8 socket, p-coded | 0.4 Nm 1) |
1) Mount plugs on these connectors using a torque wrench, e.g. ZB8801 from Beckhoff.
Protective caps
- Seal unused connectors with protective caps.
- Ensure the correct seating of pre-assembled protective caps.
Protective caps are pre-assembled at the factory to protect connectors during transport. They may not be tight enough to ensure IP67 protection.