Introduction

EPP2328-0001

Introduction 1:

EPP2328-0002

Introduction 2:

4-channel digital input + 4-channel digital output, 24 V DC, 3 ms, 2 A

The EPP2328 EtherCAT P Box modules combine four digital inputs and four digital outputs in a single device.

The state of each signal is indicated by means of LEDs. The signals are optionally connected via M8 connectors (EPP2328-0001) or M12 connectors (EPP2328-0002). The outputs process load currents up to 0.5 A, are short-circuit proof and protected against polarity reversal.

Quick links

Technical data
Process image
EPP2328–0001 dimensions
EPP2328–0002 dimensions
M8 digital inputs
M12 digital inputs
M8 digital outputs
M12 digital outputs
Status LEDs