M12 digital inputs

M12 digital inputs 1:Fig.13: M12 socket, 5-pin

Pin

Symbol

Description

1

+24 V Us

Sensor supply: 24 VDC from US

2

Input B

Digital input

3

GND

GNDS

4

Input A

Digital input

5

n.c.

-

Use the output voltage at pin 1 as supply voltage for sensors. Make sure that the sum of the supply currents of all connected sensors does not exceed the sum current of 0.5 A.

Light emitting diodes indicate the signal state of the inputs.

Connection examples

M12 digital inputs 2: