M8 digital inputs

M8 digital inputs 1:Fig.12: M8 socket, 3-pin

Pin

Symbol

Description

1

+24 V Us

Sensor supply: 24 VDC from US

3

GND

GNDS

4

Input

Digital input

Use the output voltage at pin 1 as supply voltage for sensors. Make sure that the sum of the supply currents of all connected sensors does not exceed the sum current of 0.5 A.

Light emitting diodes indicate the signal state of the inputs.

Connection examples

M8 digital inputs 2: