Process image “PLC control extended”

PLC control extended contains the same information as PLC control, but it is organized differently: all status information for a channel, including diagnostic bits, is consolidated in the process data objects STM status extended channel n.

Process image “PLC control extended” 1:

In the following sections, the letter n serves as a placeholder for the channel number.

Screenshots showing process data objects of channel 1 are used as examples for both channels. The process data objects of channel 1 and channel 2 have the same content structure.

DI Inputs

Process image “PLC control extended” 2:

The input variables map the logic level of the digital inputs/outputs in the process data.

If you want to use a digital input/output as an input, make sure that the corresponding output variable in the “DO Outputs” process data object is set to 0.

The different designations “Input x” and “Control input x” are only relevant in ZPA mode. In operation without ZPA, all digital inputs are equivalent.

Assignment of connections and process data

STM Synchron info data Channel n

Process image “PLC control extended” 3:

The input variables “Info data x” contain measured values. In the CoE directory, you can specify which measured values are represented by these input variables:

  • Select the measured values for Channel 1 using the CoE object 0x8022.
  • Select the measured values for Channel 2 using the CoE object 0x8032.

STM Status Extended Channel n

Process image “PLC control extended” 4:

The PDO entry “Status” contains the status bits for the respective motor channel.

Ready to enable

  • TRUE: all prerequisites for enabling the motor are fulfilled.
  • FALSE: the motor channel cannot be enabled (output variable “Enable”) because an error message is pending.

Ready

  • TRUE: the motor is being energized.

Warning

  • TRUE: the motor channel is in a borderline state.

Error

  • TRUE: the motor channel has been disabled due to an error message. To determine the cause of the error, see chapter Diagnosis bits.

Moving positive

  • TRUE: the motor velocity is higher than zero.

Moving negative

  • TRUE: the motor velocity is lower than zero.

TxPDO Toggle

This bit is inverted each time the status bits are updated.

 

All other bits are diagnostic bits that you can use to further narrow down the cause of a warning or error.

See chapter Diagnosis bits.

STM Inputs Device Compact

Process image “PLC control extended” 5:

“STM Inputs Device Compact” contains device-specific diagnostic bits.
See chapter Diagnosis bits.

DO Outputs

Process image “PLC control extended” 6:

Output variables for the digital inputs/outputs.

The different designations "Output x" and "Control output x" are only relevant in ZPA mode. In operation without ZPA, all eight digital outputs are equivalent.

STM Control Channel n

Process image “PLC control extended” 7:

Enable

This bit enables the motor channel. The bit has no effect if the variable Ready to enable is FALSE.

Reset

Apply a rising signal edge to this bit to acknowledge an error.

Invert direction

If this bit is set, the setpoint velocity is multiplied by "-1" to change the direction.

Brake output (EP7402-0057 only)

Output variable for switching the motor brake output.

STM Target Velocity Channel n

Process image “PLC control extended” 8:

Velocity

Target velocity.
This value is the setpoint for the velocity controller.
However, any value less than parameter 80n0:09 start velocity, is interpreted as zero.

Unit: °/s

Acceleration

This value determines the maximum acceleration. If this value is zero, the acceleration is not limited.

Unit: °/s2

Deceleration

This value determines the maximum deceleration. A deceleration is not limited if this value is zero.

Unit: °/s2