CoE objects
Index (hex) | Name |
|---|---|
1000 | |
1008 | |
1009 | |
100A | |
100B | |
1011 | |
1018 | |
10E2 | |
10F0 | |
1600 | |
1602 | |
1604 | |
1606 | |
1608 | |
160 A | |
160C | |
160E | |
1800 | |
1801 | |
1802 | |
1803 | |
1804 | |
1805 | |
1806 | |
1807 | |
1808 | |
1809 | |
180 A | |
180B | |
180C | |
180D | |
180E | |
180F | |
1810 | |
1811 | |
1812 | |
1813 | |
1814 | |
1815 | |
1816 | |
1817 | |
1818 | |
1819 | |
181A | |
181B | |
181C | |
181D | |
181E | |
181F |
Index (hex) | Name |
|---|---|
1A00 | |
1A01 | |
1A02 | |
1A03 | |
1A04 | |
1A05 | |
1A06 | |
1A07 | |
1A08 | |
1A09 | |
1A0A | |
1A0B | |
1A0C | |
1A0D | |
1A0E | |
1A0F | |
1A10 | |
1A11 | |
1A12 | |
1A13 | |
1A14 | |
1A15 | |
1A16 | |
1A17 | |
1A18 | |
1A19 | |
1A1A | |
1A1B | |
1A1C | |
1A1D | |
1A1E | |
1A1F | |
1A20 | |
1A22 | |
1A24 | |
1A26 | |
1A28 | |
1A2A | |
1A2C | |
1A2E | |
1C00 | |
1C12 | |
1C13 | |
1C32 | |
1C33 | |
6000 | |
6010 | |
6020 | |
6030 | |
6040 | |
6050 | |
6060 | |
6070 | |
7000 | |
7010 | |
7020 | |
7030 | |
7040 | |
7050 | |
7060 | |
7070 | |
8000 | |
800C | |
800D | |
800F | |
8010 | |
801C | |
801D | |
801F | |
8020 | |
802C | |
802D | |
802F | |
8030 | |
803C | |
803D | |
803F | |
8040 | |
804C | |
804D | |
804F | |
8050 | |
805C | |
805D | |
805F | |
8060 | |
806C | |
806D | |
806F | |
8070 | |
807C | |
807D | |
807F | |
9000 | |
9002 | |
9010 | |
9012 | |
9020 | |
9022 | |
9030 | |
9032 | |
9040 | |
9042 | |
9050 | |
9052 | |
9060 | |
9062 | |
9070 | |
9072 | |
F000 | |
F008 | |
F009 | |
F081 | |
F900 | |
F915 | |
FB00 |