Standard objects

1000 Device type

Index (hex)

Name

Meaning

Data type

Flags

Default

1000:0

Device type

 

UDINT

RO

0x89132C01 (2299735041dec)

1008 Device name

Index (hex)

Name

Meaning

Data type

Flags

Default

1008:0

Device name

 

STRING(11)

RO

EP3048-0002

1009 Hardware version

Index (hex)

Name

Meaning

Data type

Flags

Default

1009:0

Hardware version

-

STRING(2)

RO

-

100A Software version

Index (hex)

Name

Meaning

Data type

Flags

Default

100A:0

Software version

-

STRING(2)

RO

-

100B Bootloader version

Index (hex)

Name

Meaning

Data type

Flags

Default

100B:0

Bootloader version

-

STRING(32)

RO

-

1011 Restore default parameters

Index (hex)

Name

Meaning

Data type

Flags

Default

1011:0

Restore default parameters

 

USINT

RO

0x1 (1dec)

1018 Identity

Index (hex)

Name

Meaning

Data type

Flags

Default

1018:0

Identity

 

USINT

RO

0x4 (4dec)

1018:01

Vendor ID

 

UDINT

RO

0x2 (2dec)

1018:02

Product code

 

UDINT

RO

0xBE84052 (199770194dec)

1018:03

Revision

-

UDINT

RO

-

1018:04

Serial number

-

UDINT

RO

-

10E2 Manufacturer-specific Identification Code

Index (hex)

Name

Meaning

Data type

Flags

Default

10E2:0

Manufacturer-specific Identification Code

 

USINT

RO

0x1 (1dec)

10F0 Backup parameter handling

Index (hex)

Name

Meaning

Data type

Flags

Default

10F0:0

Backup parameter handling

 

USINT

RO

0x1 (1dec)

10F0:01

Checksum

-

UDINT

RO

-

1600 AI RxPDO-Map Control Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

1600:0

AI RxPDO-Map Control Ch.1

 

USINT

RO

0x4 (4dec)

1600:01

SubIndex 001

 

UDINT

RO

0x0000:00, 3

1600:02

SubIndex 002

PDO Mapping Entry for "Tare".

UDINT

RO

0x7000:04, 1

1600:03

SubIndex 003

PDO Mapping Entry for "Peak Hold Reset".

UDINT

RO

0x7000:05, 1

1600:04

SubIndex 004

 

UDINT

RO

0x0000:00, 11

1602 AI RxPDO-Map Control Ch.2

Index (hex)

Name

Meaning

Data type

Flags

Default

1602:0

AI RxPDO-Map Control Ch.2

 

USINT

RO

0x4 (4dec)

1602:01

SubIndex 001

 

UDINT

RO

0x0000:00, 3

1602:02

SubIndex 002

PDO Mapping Entry for "Tare".

UDINT

RO

0x7010:04, 1

1602:03

SubIndex 003

PDO Mapping Entry for "Peak Hold Reset".

UDINT

RO

0x7010:05, 1

1602:04

SubIndex 004

 

UDINT

RO

0x0000:00, 11

1604 AI RxPDO-Map Control Ch.3

Index (hex)

Name

Meaning

Data type

Flags

Default

1604:0

AI RxPDO-Map Control Ch.3

 

USINT

RO

0x4 (4dec)

1604:01

SubIndex 001

 

UDINT

RO

0x0000:00, 3

1604:02

SubIndex 002

PDO Mapping Entry for "Tare".

UDINT

RO

0x7020:04, 1

1604:03

SubIndex 003

PDO Mapping Entry for "Peak Hold Reset".

UDINT

RO

0x7020:05, 1

1604:04

SubIndex 004

 

UDINT

RO

0x0000:00, 11

1606 AI RxPDO-Map Control Ch.4

Index (hex)

Name

Meaning

Data type

Flags

Default

1606:0

AI RxPDO-Map Control Ch.4

 

USINT

RO

0x4 (4dec)

1606:01

SubIndex 001

 

UDINT

RO

0x0000:00, 3

1606:02

SubIndex 002

PDO Mapping Entry for "Tare".

UDINT

RO

0x7030:04, 1

1606:03

SubIndex 003

PDO Mapping Entry for "Peak Hold Reset".

UDINT

RO

0x7030:05, 1

1606:04

SubIndex 004

 

UDINT

RO

0x0000:00, 11

1608 AI RxPDO-Map Control Ch.5

Index (hex)

Name

Meaning

Data type

Flags

Default

1608:0

AI RxPDO-Map Control Ch.5

 

USINT

RO

0x4 (4dec)

1608:01

SubIndex 001

 

UDINT

RO

0x0000:00, 3

1608:02

SubIndex 002

PDO Mapping Entry for "Tare".

UDINT

RO

0x7040:04, 1

1608:03

SubIndex 003

PDO Mapping Entry for "Peak Hold Reset".

UDINT

RO

0x7040:05, 1

1608:04

SubIndex 004

 

UDINT

RO

0x0000:00, 11

160A AI RxPDO-Map Control Ch.6

Index (hex)

Name

Meaning

Data type

Flags

Default

160A:0

AI RxPDO-Map Control Ch.6

 

USINT

RO

0x4 (4dec)

160A:01

SubIndex 001

 

UDINT

RO

0x0000:00, 3

160A:02

SubIndex 002

PDO Mapping Entry for "Tare".

UDINT

RO

0x7050:04, 1

160A:03

SubIndex 003

PDO Mapping Entry for "Peak Hold Reset".

UDINT

RO

0x7050:05, 1

160A:04

SubIndex 004

 

UDINT

RO

0x0000:00, 11

160C AI RxPDO-Map Control Ch.7

Index (hex)

Name

Meaning

Data type

Flags

Default

160C:0

AI RxPDO-Map Control Ch.7

 

USINT

RO

0x4 (4dec)

160C:01

SubIndex 001

 

UDINT

RO

0x0000:00, 3

160C:02

SubIndex 002

PDO Mapping Entry for "Tare".

UDINT

RO

0x7060:04, 1

160C:03

SubIndex 003

PDO Mapping Entry for "Peak Hold Reset".

UDINT

RO

0x7060:05, 1

160C:04

SubIndex 004

 

UDINT

RO

0x0000:00, 11

160E AI RxPDO-Map Control Ch.8

Index (hex)

Name

Meaning

Data type

Flags

Default

160E:0

AI RxPDO-Map Control Ch.8

 

USINT

RO

0x4 (4dec)

160E:01

SubIndex 001

 

UDINT

RO

0x0000:00, 3

160E:02

SubIndex 002

PDO Mapping Entry for "Tare".

UDINT

RO

0x7070:04, 1

160E:03

SubIndex 003

PDO Mapping Entry for "Peak Hold Reset".

UDINT

RO

0x7070:05, 1

160E:04

SubIndex 004

 

UDINT

RO

0x0000:00, 11

1800 AI TxPDO-Par Standard Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

1800:0

AI TxPDO-Par Standard Ch.1

 

USINT

RO

0x6 (6dec)

1800:06

Exclude TxPDOs

 

ARRAY [0..5] OF BYTE

RO

[011a101a111a]

1801 AI TxPDO-Par Compact Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

1801:0

AI TxPDO-Par Compact Ch.1

 

USINT

RO

0x6 (6dec)

1801:06

Exclude TxPDOs

 

ARRAY [0..5] OF BYTE

RO

[001a101a111a]

1802 AI TxPDO-Par Standard Ch.2

Index (hex)

Name

Meaning

Data type

Flags

Default

1802:0

AI TxPDO-Par Standard Ch.2

 

USINT

RO

0x6 (6dec)

1802:06

Exclude TxPDOs

 

ARRAY [0..5] OF BYTE

RO

[031a121a131a]

1803 AI TxPDO-Par Compact Ch.2

Index (hex)

Name

Meaning

Data type

Flags

Default

1803:0

AI TxPDO-Par Compact Ch.2

 

USINT

RO

0x6 (6dec)

1803:06

Exclude TxPDOs

 

ARRAY [0..5] OF BYTE

RO

[021a121a131a]

1804 AI TxPDO-Par Standard Ch.3

Index (hex)

Name

Meaning

Data type

Flags

Default

1804:0

AI TxPDO-Par Standard Ch.3

 

USINT

RO

0x6 (6dec)

1804:06

Exclude TxPDOs

 

ARRAY [0..5] OF BYTE

RO

[051a141a151a]

1805 AI TxPDO-Par Compact Ch.3

Index (hex)

Name

Meaning

Data type

Flags

Default

1805:0

AI TxPDO-Par Compact Ch.3

 

USINT

RO

0x6 (6dec)

1805:06

Exclude TxPDOs

 

ARRAY [0..5] OF BYTE

RO

[041a141a151a]

1806 AI TxPDO-Par Standard Ch.4

Index (hex)

Name

Meaning

Data type

Flags

Default

1806:0

AI TxPDO-Par Standard Ch.4

 

USINT

RO

0x6 (6dec)

1806:06

Exclude TxPDOs

 

ARRAY [0..5] OF BYTE

RO

[071a161a171a]

1807 AI TxPDO-Par Compact Ch.4

Index (hex)

Name

Meaning

Data type

Flags

Default

1807:0

AI TxPDO-Par Compact Ch.4

 

USINT

RO

0x6 (6dec)

1807:06

Exclude TxPDOs

 

ARRAY [0..5] OF BYTE

RO

[061a161a171a]

1808 AI TxPDO-Par Standard Ch.5

Index (hex)

Name

Meaning

Data type

Flags

Default

1808:0

AI TxPDO-Par Standard Ch.5

 

USINT

RO

0x6 (6dec)

1808:06

Exclude TxPDOs

 

ARRAY [0..5] OF BYTE

RO

[091a181a191a]

1809 AI TxPDO-Par Compact Ch.5

Index (hex)

Name

Meaning

Data type

Flags

Default

1809:0

AI TxPDO-Par Compact Ch.5

 

USINT

RO

0x6 (6dec)

1809:06

Exclude TxPDOs

 

ARRAY [0..5] OF BYTE

RO

[081a181a191a]

180A AI TxPDO-Par Standard Ch.6

Index (hex)

Name

Meaning

Data type

Flags

Default

180A:0

AI TxPDO-Par Standard Ch.6

 

USINT

RO

0x6 (6dec)

180A:06

Exclude TxPDOs

 

ARRAY [0..5] OF BYTE

RO

[0b1a1a1a1b1a]

180B AI TxPDO-Par Compact Ch.6

Index (hex)

Name

Meaning

Data type

Flags

Default

180B:0

AI TxPDO-Par Compact Ch.6

 

USINT

RO

0x6 (6dec)

180B:06

Exclude TxPDOs

 

ARRAY [0..5] OF BYTE

RO

[0a1a1a1a1b1a]

180C AI TxPDO-Par Standard Ch.7

Index (hex)

Name

Meaning

Data type

Flags

Default

180C:0

AI TxPDO-Par Standard Ch.7

 

USINT

RO

0x6 (6dec)

180C:06

Exclude TxPDOs

 

ARRAY [0..5] OF BYTE

RO

[0d1a1c1a1d1a]

180D AI TxPDO-Par Compact Ch.7

Index (hex)

Name

Meaning

Data type

Flags

Default

180D:0

AI TxPDO-Par Compact Ch.7

 

USINT

RO

0x6 (6dec)

180D:06

Exclude TxPDOs

 

ARRAY [0..5] OF BYTE

RO

[0c1a1c1a1d1a]

180E AI TxPDO-Par Standard Ch.8

Index (hex)

Name

Meaning

Data type

Flags

Default

180E:0

AI TxPDO-Par Standard Ch.8

 

USINT

RO

0x6 (6dec)

180E:06

Exclude TxPDOs

 

ARRAY [0..5] OF BYTE

RO

[0f1a1e1a1f1a]

180F AI TxPDO-Par Compact Ch.8

Index (hex)

Name

Meaning

Data type

Flags

Default

180F:0

AI TxPDO-Par Compact Ch.8

 

USINT

RO

0x6 (6dec)

180F:06

Exclude TxPDOs

 

ARRAY [0..5] OF BYTE

RO

[0e1a1e1a1f1a]

1810 AI TxPDO-Par Standard (Real32) Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

1810:0

AI TxPDO-Par Standard (Real32) Ch.1

 

USINT

RO

0x6 (6dec)

1810:06

Exclude TxPDOs

 

ARRAY [0..5] OF BYTE

RO

[001a011a111a]

1811 AI TxPDO-Par Compact (Real32) Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

1811:0

AI TxPDO-Par Compact (Real32) Ch.1

 

USINT

RO

0x6 (6dec)

1811:06

Exclude TxPDOs

 

ARRAY [0..5] OF BYTE

RO

[001a011a101a]

1812 AI TxPDO-Par Standard (Real32) Ch.2

Index (hex)

Name

Meaning

Data type

Flags

Default

1812:0

AI TxPDO-Par Standard (Real32) Ch.2

 

USINT

RO

0x6 (6dec)

1812:06

Exclude TxPDOs

 

ARRAY [0..5] OF BYTE

RO

[021a031a131a]

1813 AI TxPDO-Par Compact (Real32) Ch.2

Index (hex)

Name

Meaning

Data type

Flags

Default

1813:0

AI TxPDO-Par Compact (Real32) Ch.2

 

USINT

RO

0x6 (6dec)

1813:06

Exclude TxPDOs

 

ARRAY [0..5] OF BYTE

RO

[021a031a121a]

1814 AI TxPDO-Par Standard (Real32) Ch.3

Index (hex)

Name

Meaning

Data type

Flags

Default

1814:0

AI TxPDO-Par Standard (Real32) Ch.3

 

USINT

RO

0x6 (6dec)

1814:06

Exclude TxPDOs

 

ARRAY [0..5] OF BYTE

RO

[041a051a151a]

1815 AI TxPDO-Par Compact (Real32) Ch.3

Index (hex)

Name

Meaning

Data type

Flags

Default

1815:0

AI TxPDO-Par Compact (Real32) Ch.3

 

USINT

RO

0x6 (6dec)

1815:06

Exclude TxPDOs

 

ARRAY [0..5] OF BYTE

RO

[041a051a141a]

1816 AI TxPDO-Par Standard (Real32) Ch.4

Index (hex)

Name

Meaning

Data type

Flags

Default

1816:0

AI TxPDO-Par Standard (Real32) Ch.4

 

USINT

RO

0x6 (6dec)

1816:06

Exclude TxPDOs

 

ARRAY [0..5] OF BYTE

RO

[061a071a171a]

1817 AI TxPDO-Par Compact (Real32) Ch.4

Index (hex)

Name

Meaning

Data type

Flags

Default

1817:0

AI TxPDO-Par Compact (Real32) Ch.4

 

USINT

RO

0x6 (6dec)

1817:06

Exclude TxPDOs

 

ARRAY [0..5] OF BYTE

RO

[061a071a161a]

1818 AI TxPDO-Par Standard (Real32) Ch.5

Index (hex)

Name

Meaning

Data type

Flags

Default

1818:0

AI TxPDO-Par Standard (Real32) Ch.5

 

USINT

RO

0x6 (6dec)

1818:06

Exclude TxPDOs

 

ARRAY [0..5] OF BYTE

RO

[081a091a191a]

1819 AI TxPDO-Par Compact (Real32) Ch.5

Index (hex)

Name

Meaning

Data type

Flags

Default

1819:0

AI TxPDO-Par Compact (Real32) Ch.5

 

USINT

RO

0x6 (6dec)

1819:06

Exclude TxPDOs

 

ARRAY [0..5] OF BYTE

RO

[081a091a181a]

181A AI TxPDO-Par Standard (Real32) Ch.6

Index (hex)

Name

Meaning

Data type

Flags

Default

181A:0

AI TxPDO-Par Standard (Real32) Ch.6

 

USINT

RO

0x6 (6dec)

181A:06

Exclude TxPDOs

 

ARRAY [0..5] OF BYTE

RO

[0a1a0b1a1b1a]

181B AI TxPDO-Par Compact (Real32) Ch.6

Index (hex)

Name

Meaning

Data type

Flags

Default

181B:0

AI TxPDO-Par Compact (Real32) Ch.6

 

USINT

RO

0x6 (6dec)

181B:06

Exclude TxPDOs

 

ARRAY [0..5] OF BYTE

RO

[0a1a0b1a1a1a]

181C AI TxPDO-Par Standard (Real32) Ch.7

Index (hex)

Name

Meaning

Data type

Flags

Default

181C:0

AI TxPDO-Par Standard (Real32) Ch.7

 

USINT

RO

0x6 (6dec)

181C:06

Exclude TxPDOs

 

ARRAY [0..5] OF BYTE

RO

[0c1a0d1a1d1a]

181D AI TxPDO-Par Compact (Real32) Ch.7

Index (hex)

Name

Meaning

Data type

Flags

Default

181D:0

AI TxPDO-Par Compact (Real32) Ch.7

 

USINT

RO

0x6 (6dec)

181D:06

Exclude TxPDOs

 

ARRAY [0..5] OF BYTE

RO

[0c1a0d1a1c1a]

181E AI TxPDO-Par Standard (Real32) Ch.8

Index (hex)

Name

Meaning

Data type

Flags

Default

181E:0

AI TxPDO-Par Standard (Real32) Ch.8

 

USINT

RO

0x6 (6dec)

181E:06

Exclude TxPDOs

 

ARRAY [0..5] OF BYTE

RO

[0e1a0f1a1f1a]

181F AI TxPDO-Par Compact (Real32) Ch.8

Index (hex)

Name

Meaning

Data type

Flags

Default

181F:0

AI TxPDO-Par Compact (Real32) Ch.8

 

USINT

RO

0x6 (6dec)

181F:06

Exclude TxPDOs

 

ARRAY [0..5] OF BYTE

RO

[0e1a0f1a1e1a]

1A00 AI TxPDO-Map Standard Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

1A00:0

AI TxPDO-Map Standard Ch.1

 

USINT

RO

0x9 (9dec)

1A00:01

SubIndex 001

PDO Mapping Entry for "Underrange".

UDINT

RO

0x6000:01, 1

1A00:02

SubIndex 002

PDO Mapping Entry for "Overrange".

UDINT

RO

0x6000:02, 1

1A00:03

SubIndex 003

PDO Mapping Entry for "Limit 1".

UDINT

RO

0x6000:03, 2

1A00:04

SubIndex 004

PDO Mapping Entry for "Limit 2".

UDINT

RO

0x6000:05, 2

1A00:05

SubIndex 005

PDO Mapping Entry for "Error".

UDINT

RO

0x6000:07, 1

1A00:06

SubIndex 006

 

UDINT

RO

0x0000:00, 7

1A00:07

SubIndex 007

PDO Mapping Entry for "TxPDO State".

UDINT

RO

0x6000:0f, 1

1A00:08

SubIndex 008

PDO Mapping Entry for "TxPDO Toggle".

UDINT

RO

0x6000:10, 1

1A00:09

SubIndex 009

PDO Mapping Entry for "Value".

UDINT

RO

0x6000:11, 16

1A01 AI TxPDO-Map Compact Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

1A01:0

AI TxPDO-Map Compact Ch.1

 

USINT

RO

0x1 (1dec)

1A01:01

SubIndex 001

PDO Mapping Entry for "Value".

UDINT

RO

0x6000:11, 16

1A02 AI TxPDO-Map Standard Ch.2

Index (hex)

Name

Meaning

Data type

Flags

Default

1A02:0

AI TxPDO-Map Standard Ch.2

 

USINT

RO

0x9 (9dec)

1A02:01

SubIndex 001

PDO Mapping Entry for "Underrange".

UDINT

RO

0x6010:01, 1

1A02:02

SubIndex 002

PDO Mapping Entry for "Overrange".

UDINT

RO

0x6010:02, 1

1A02:03

SubIndex 003

PDO Mapping Entry for "Limit 1".

UDINT

RO

0x6010:03, 2

1A02:04

SubIndex 004

PDO Mapping Entry for "Limit 2".

UDINT

RO

0x6010:05, 2

1A02:05

SubIndex 005

PDO Mapping Entry for "Error".

UDINT

RO

0x6010:07, 1

1A02:06

SubIndex 006

 

UDINT

RO

0x0000:00, 7

1A02:07

SubIndex 007

PDO Mapping Entry for "TxPDO State".

UDINT

RO

0x6010:0f, 1

1A02:08

SubIndex 008

PDO Mapping Entry for "TxPDO Toggle".

UDINT

RO

0x6010:10, 1

1A02:09

SubIndex 009

PDO Mapping Entry for "Value".

UDINT

RO

0x6010:11, 16

1A03 AI TxPDO-Map Compact Ch.2

Index (hex)

Name

Meaning

Data type

Flags

Default

1A03:0

AI TxPDO-Map Compact Ch.2

 

USINT

RO

0x1 (1dec)

1A03:01

SubIndex 001

PDO Mapping Entry for "Value".

UDINT

RO

0x6010:11, 16

1A04 AI TxPDO-Map Standard Ch.3

Index (hex)

Name

Meaning

Data type

Flags

Default

1A04:0

AI TxPDO-Map Standard Ch.3

 

USINT

RO

0x9 (9dec)

1A04:01

SubIndex 001

PDO Mapping Entry for "Underrange".

UDINT

RO

0x6020:01, 1

1A04:02

SubIndex 002

PDO Mapping Entry for "Overrange".

UDINT

RO

0x6020:02, 1

1A04:03

SubIndex 003

PDO Mapping Entry for "Limit 1".

UDINT

RO

0x6020:03, 2

1A04:04

SubIndex 004

PDO Mapping Entry for "Limit 2".

UDINT

RO

0x6020:05, 2

1A04:05

SubIndex 005

PDO Mapping Entry for "Error".

UDINT

RO

0x6020:07, 1

1A04:06

SubIndex 006

 

UDINT

RO

0x0000:00, 7

1A04:07

SubIndex 007

PDO Mapping Entry for "TxPDO State".

UDINT

RO

0x6020:0f, 1

1A04:08

SubIndex 008

PDO Mapping Entry for "TxPDO Toggle".

UDINT

RO

0x6020:10, 1

1A04:09

SubIndex 009

PDO Mapping Entry for "Value".

UDINT

RO

0x6020:11, 16

1A05 AI TxPDO-Map Compact Ch.3

Index (hex)

Name

Meaning

Data type

Flags

Default

1A05:0

AI TxPDO-Map Compact Ch.3

 

USINT

RO

0x1 (1dec)

1A05:01

SubIndex 001

PDO Mapping Entry for "Value".

UDINT

RO

0x6020:11, 16

1A06 AI TxPDO-Map Standard Ch.4

Index (hex)

Name

Meaning

Data type

Flags

Default

1A06:0

AI TxPDO-Map Standard Ch.4

 

USINT

RO

0x9 (9dec)

1A06:01

SubIndex 001

PDO Mapping Entry for "Underrange".

UDINT

RO

0x6030:01, 1

1A06:02

SubIndex 002

PDO Mapping Entry for "Overrange".

UDINT

RO

0x6030:02, 1

1A06:03

SubIndex 003

PDO Mapping Entry for "Limit 1".

UDINT

RO

0x6030:03, 2

1A06:04

SubIndex 004

PDO Mapping Entry for "Limit 2".

UDINT

RO

0x6030:05, 2

1A06:05

SubIndex 005

PDO Mapping Entry for "Error".

UDINT

RO

0x6030:07, 1

1A06:06

SubIndex 006

 

UDINT

RO

0x0000:00, 7

1A06:07

SubIndex 007

PDO Mapping Entry for "TxPDO State".

UDINT

RO

0x6030:0f, 1

1A06:08

SubIndex 008

PDO Mapping Entry for "TxPDO Toggle".

UDINT

RO

0x6030:10, 1

1A06:09

SubIndex 009

PDO Mapping Entry for "Value".

UDINT

RO

0x6030:11, 16

1A07 AI TxPDO-Map Compact Ch.4

Index (hex)

Name

Meaning

Data type

Flags

Default

1A07:0

AI TxPDO-Map Compact Ch.4

 

USINT

RO

0x1 (1dec)

1A07:01

SubIndex 001

PDO Mapping Entry for "Value".

UDINT

RO

0x6030:11, 16

1A08 AI TxPDO-Map Standard Ch.5

Index (hex)

Name

Meaning

Data type

Flags

Default

1A08:0

AI TxPDO-Map Standard Ch.5

 

USINT

RO

0x9 (9dec)

1A08:01

SubIndex 001

PDO Mapping Entry for "Underrange".

UDINT

RO

0x6040:01, 1

1A08:02

SubIndex 002

PDO Mapping Entry for "Overrange".

UDINT

RO

0x6040:02, 1

1A08:03

SubIndex 003

PDO Mapping Entry for "Limit 1".

UDINT

RO

0x6040:03, 2

1A08:04

SubIndex 004

PDO Mapping Entry for "Limit 2".

UDINT

RO

0x6040:05, 2

1A08:05

SubIndex 005

PDO Mapping Entry for "Error".

UDINT

RO

0x6040:07, 1

1A08:06

SubIndex 006

 

UDINT

RO

0x0000:00, 7

1A08:07

SubIndex 007

PDO Mapping Entry for "TxPDO State".

UDINT

RO

0x6040:0f, 1

1A08:08

SubIndex 008

PDO Mapping Entry for "TxPDO Toggle".

UDINT

RO

0x6040:10, 1

1A08:09

SubIndex 009

PDO Mapping Entry for "Value".

UDINT

RO

0x6040:11, 16

1A09 AI TxPDO-Map Compact Ch.5

Index (hex)

Name

Meaning

Data type

Flags

Default

1A09:0

AI TxPDO-Map Compact Ch.5

 

USINT

RO

0x1 (1dec)

1A09:01

SubIndex 001

PDO Mapping Entry for "Value".

UDINT

RO

0x6040:11, 16

1A0A AI TxPDO-Map Standard Ch.6

Index (hex)

Name

Meaning

Data type

Flags

Default

1A0A:0

AI TxPDO-Map Standard Ch.6

 

USINT

RO

0x9 (9dec)

1A0A:01

SubIndex 001

PDO Mapping Entry for "Underrange".

UDINT

RO

0x6050:01, 1

1A0A:02

SubIndex 002

PDO Mapping Entry for "Overrange".

UDINT

RO

0x6050:02, 1

1A0A:03

SubIndex 003

PDO Mapping Entry for "Limit 1".

UDINT

RO

0x6050:03, 2

1A0A:04

SubIndex 004

PDO Mapping Entry for "Limit 2".

UDINT

RO

0x6050:05, 2

1A0A:05

SubIndex 005

PDO Mapping Entry for "Error".

UDINT

RO

0x6050:07, 1

1A0A:06

SubIndex 006

 

UDINT

RO

0x0000:00, 7

1A0A:07

SubIndex 007

PDO Mapping Entry for "TxPDO State".

UDINT

RO

0x6050:0f, 1

1A0A:08

SubIndex 008

PDO Mapping Entry for "TxPDO Toggle".

UDINT

RO

0x6050:10, 1

1A0A:09

SubIndex 009

PDO Mapping Entry for "Value".

UDINT

RO

0x6050:11, 16

1A0B AI TxPDO-Map Compact Ch.6

Index (hex)

Name

Meaning

Data type

Flags

Default

1A0B:0

AI TxPDO-Map Compact Ch.6

 

USINT

RO

0x1 (1dec)

1A0B:01

SubIndex 001

PDO Mapping Entry for "Value".

UDINT

RO

0x6050:11, 16

1A0C AI TxPDO-Map Standard Ch.7

Index (hex)

Name

Meaning

Data type

Flags

Default

1A0C:0

AI TxPDO-Map Standard Ch.7

 

USINT

RO

0x9 (9dec)

1A0C:01

SubIndex 001

PDO Mapping Entry for "Underrange".

UDINT

RO

0x6060:01, 1

1A0C:02

SubIndex 002

PDO Mapping Entry for "Overrange".

UDINT

RO

0x6060:02, 1

1A0C:03

SubIndex 003

PDO Mapping Entry for "Limit 1".

UDINT

RO

0x6060:03, 2

1A0C:04

SubIndex 004

PDO Mapping Entry for "Limit 2".

UDINT

RO

0x6060:05, 2

1A0C:05

SubIndex 005

PDO Mapping Entry for "Error".

UDINT

RO

0x6060:07, 1

1A0C:06

SubIndex 006

 

UDINT

RO

0x0000:00, 7

1A0C:07

SubIndex 007

PDO Mapping Entry for "TxPDO State".

UDINT

RO

0x6060:0f, 1

1A0C:08

SubIndex 008

PDO Mapping Entry for "TxPDO Toggle".

UDINT

RO

0x6060:10, 1

1A0C:09

SubIndex 009

PDO Mapping Entry for "Value".

UDINT

RO

0x6060:11, 16

1A0D AI TxPDO-Map Compact Ch.7

Index (hex)

Name

Meaning

Data type

Flags

Default

1A0D:0

AI TxPDO-Map Compact Ch.7

 

USINT

RO

0x1 (1dec)

1A0D:01

SubIndex 001

PDO Mapping Entry for "Value".

UDINT

RO

0x6060:11, 16

1A0E AI TxPDO-Map Standard Ch.8

Index (hex)

Name

Meaning

Data type

Flags

Default

1A0E:0

AI TxPDO-Map Standard Ch.8

 

USINT

RO

0x9 (9dec)

1A0E:01

SubIndex 001

PDO Mapping Entry for "Underrange".

UDINT

RO

0x6070:01, 1

1A0E:02

SubIndex 002

PDO Mapping Entry for "Overrange".

UDINT

RO

0x6070:02, 1

1A0E:03

SubIndex 003

PDO Mapping Entry for "Limit 1".

UDINT

RO

0x6070:03, 2

1A0E:04

SubIndex 004

PDO Mapping Entry for "Limit 2".

UDINT

RO

0x6070:05, 2

1A0E:05

SubIndex 005

PDO Mapping Entry for "Error".

UDINT

RO

0x6070:07, 1

1A0E:06

SubIndex 006

 

UDINT

RO

0x0000:00, 7

1A0E:07

SubIndex 007

PDO Mapping Entry for "TxPDO State".

UDINT

RO

0x6070:0f, 1

1A0E:08

SubIndex 008

PDO Mapping Entry for "TxPDO Toggle".

UDINT

RO

0x6070:10, 1

1A0E:09

SubIndex 009

PDO Mapping Entry for "Value".

UDINT

RO

0x6070:11, 16

1A0F AI TxPDO-Map Compact Ch.8

Index (hex)

Name

Meaning

Data type

Flags

Default

1A0F:0

AI TxPDO-Map Compact Ch.8

 

USINT

RO

0x1 (1dec)

1A0F:01

SubIndex 001

PDO Mapping Entry for "Value".

UDINT

RO

0x6070:11, 16

1A10 AI TxPDO-Map Standard (Real32) Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

1A10:0

AI TxPDO-Map Standard (Real32) Ch.1

 

USINT

RO

0xB (11dec)

1A10:01

SubIndex 001

PDO Mapping Entry for "Underrange".

UDINT

RO

0x6000:01, 1

1A10:02

SubIndex 002

PDO Mapping Entry for "Overrange".

UDINT

RO

0x6000:02, 1

1A10:03

SubIndex 003

PDO Mapping Entry for "Limit 1".

UDINT

RO

0x6000:03, 2

1A10:04

SubIndex 004

PDO Mapping Entry for "Limit 2".

UDINT

RO

0x6000:05, 2

1A10:05

SubIndex 005

PDO Mapping Entry for "Error".

UDINT

RO

0x6000:07, 1

1A10:06

SubIndex 006

 

UDINT

RO

0x0000:00, 4

1A10:07

SubIndex 007

PDO Mapping Entry for "Tare Active".

UDINT

RO

0x6000:0c, 1

1A10:08

SubIndex 008

 

UDINT

RO

0x0000:00, 2

1A10:09

SubIndex 009

PDO Mapping Entry for "TxPDO State".

UDINT

RO

0x6000:0f, 1

1A10:0A

SubIndex 010

PDO Mapping Entry for "TxPDO Toggle".

UDINT

RO

0x6000:10, 1

1A10:0B

SubIndex 011

PDO Mapping Entry for "Value (Real32)".

UDINT

RO

0x6000:13, 32

1A11 AI TxPDO-Map Compact (Real32) Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

1A11:0

AI TxPDO-Map Compact (Real32) Ch.1

 

USINT

RO

0x1 (1dec)

1A11:01

SubIndex 001

PDO Mapping Entry for "Value (Real32)".

UDINT

RO

0x6000:13, 32

1A12 AI TxPDO-Map Standard (Real32) Ch.2

Index (hex)

Name

Meaning

Data type

Flags

Default

1A12:0

AI TxPDO-Map Standard (Real32) Ch.2

 

USINT

RO

0xB (11dec)

1A12:01

SubIndex 001

PDO Mapping Entry for "Underrange".

UDINT

RO

0x6010:01, 1

1A12:02

SubIndex 002

PDO Mapping Entry for "Overrange".

UDINT

RO

0x6010:02, 1

1A12:03

SubIndex 003

PDO Mapping Entry for "Limit 1".

UDINT

RO

0x6010:03, 2

1A12:04

SubIndex 004

PDO Mapping Entry for "Limit 2".

UDINT

RO

0x6010:05, 2

1A12:05

SubIndex 005

PDO Mapping Entry for "Error".

UDINT

RO

0x6010:07, 1

1A12:06

SubIndex 006

 

UDINT

RO

0x0000:00, 4

1A12:07

SubIndex 007

PDO Mapping Entry for "Tare Active".

UDINT

RO

0x6010:0c, 1

1A12:08

SubIndex 008

 

UDINT

RO

0x0000:00, 2

1A12:09

SubIndex 009

PDO Mapping Entry for "TxPDO State".

UDINT

RO

0x6010:0f, 1

1A12:0A

SubIndex 010

PDO Mapping Entry for "TxPDO Toggle".

UDINT

RO

0x6010:10, 1

1A12:0B

SubIndex 011

PDO Mapping Entry for "Value (Real32)".

UDINT

RO

0x6010:13, 32

1A13 AI TxPDO-Map Compact (Real32) Ch.2

Index (hex)

Name

Meaning

Data type

Flags

Default

1A13:0

AI TxPDO-Map Compact (Real32) Ch.2

 

USINT

RO

0x1 (1dec)

1A13:01

SubIndex 001

PDO Mapping Entry for "Value (Real32)".

UDINT

RO

0x6010:13, 32

1A14 AI TxPDO-Map Standard (Real32) Ch.3

Index (hex)

Name

Meaning

Data type

Flags

Default

1A14:0

AI TxPDO-Map Standard (Real32) Ch.3

 

USINT

RO

0xB (11dec)

1A14:01

SubIndex 001

PDO Mapping Entry for "Underrange".

UDINT

RO

0x6020:01, 1

1A14:02

SubIndex 002

PDO Mapping Entry for "Overrange".

UDINT

RO

0x6020:02, 1

1A14:03

SubIndex 003

PDO Mapping Entry for "Limit 1".

UDINT

RO

0x6020:03, 2

1A14:04

SubIndex 004

PDO Mapping Entry for "Limit 2".

UDINT

RO

0x6020:05, 2

1A14:05

SubIndex 005

PDO Mapping Entry for "Error".

UDINT

RO

0x6020:07, 1

1A14:06

SubIndex 006

 

UDINT

RO

0x0000:00, 4

1A14:07

SubIndex 007

PDO Mapping Entry for "Tare Active".

UDINT

RO

0x6020:0c, 1

1A14:08

SubIndex 008

 

UDINT

RO

0x0000:00, 2

1A14:09

SubIndex 009

PDO Mapping Entry for "TxPDO State".

UDINT

RO

0x6020:0f, 1

1A14:0A

SubIndex 010

PDO Mapping Entry for "TxPDO Toggle".

UDINT

RO

0x6020:10, 1

1A14:0B

SubIndex 011

PDO Mapping Entry for "Value (Real32)".

UDINT

RO

0x6020:13, 32

1A15 AI TxPDO-Map Compact (Real32) Ch.3

Index (hex)

Name

Meaning

Data type

Flags

Default

1A15:0

AI TxPDO-Map Compact (Real32) Ch.3

 

USINT

RO

0x1 (1dec)

1A15:01

SubIndex 001

PDO Mapping Entry for "Value (Real32)".

UDINT

RO

0x6020:13, 32

1A16 AI TxPDO-Map Standard (Real32) Ch.4

Index (hex)

Name

Meaning

Data type

Flags

Default

1A16:0

AI TxPDO-Map Standard (Real32) Ch.4

 

USINT

RO

0xB (11dec)

1A16:01

SubIndex 001

PDO Mapping Entry for "Underrange".

UDINT

RO

0x6030:01, 1

1A16:02

SubIndex 002

PDO Mapping Entry for "Overrange".

UDINT

RO

0x6030:02, 1

1A16:03

SubIndex 003

PDO Mapping Entry for "Limit 1".

UDINT

RO

0x6030:03, 2

1A16:04

SubIndex 004

PDO Mapping Entry for "Limit 2".

UDINT

RO

0x6030:05, 2

1A16:05

SubIndex 005

PDO Mapping Entry for "Error".

UDINT

RO

0x6030:07, 1

1A16:06

SubIndex 006

 

UDINT

RO

0x0000:00, 4

1A16:07

SubIndex 007

PDO Mapping Entry for "Tare Active".

UDINT

RO

0x6030:0c, 1

1A16:08

SubIndex 008

 

UDINT

RO

0x0000:00, 2

1A16:09

SubIndex 009

PDO Mapping Entry for "TxPDO State".

UDINT

RO

0x6030:0f, 1

1A16:0A

SubIndex 010

PDO Mapping Entry for "TxPDO Toggle".

UDINT

RO

0x6030:10, 1

1A16:0B

SubIndex 011

PDO Mapping Entry for "Value (Real32)".

UDINT

RO

0x6030:13, 32

1A17 AI TxPDO-Map Compact (Real32) Ch.4

Index (hex)

Name

Meaning

Data type

Flags

Default

1A17:0

AI TxPDO-Map Compact (Real32) Ch.4

 

USINT

RO

0x1 (1dec)

1A17:01

SubIndex 001

PDO Mapping Entry for "Value (Real32)".

UDINT

RO

0x6030:13, 32

1A18 AI TxPDO-Map Standard (Real32) Ch.5

Index (hex)

Name

Meaning

Data type

Flags

Default

1A18:0

AI TxPDO-Map Standard (Real32) Ch.5

 

USINT

RO

0xB (11dec)

1A18:01

SubIndex 001

PDO Mapping Entry for "Underrange".

UDINT

RO

0x6040:01, 1

1A18:02

SubIndex 002

PDO Mapping Entry for "Overrange".

UDINT

RO

0x6040:02, 1

1A18:03

SubIndex 003

PDO Mapping Entry for "Limit 1".

UDINT

RO

0x6040:03, 2

1A18:04

SubIndex 004

PDO Mapping Entry for "Limit 2".

UDINT

RO

0x6040:05, 2

1A18:05

SubIndex 005

PDO Mapping Entry for "Error".

UDINT

RO

0x6040:07, 1

1A18:06

SubIndex 006

 

UDINT

RO

0x0000:00, 4

1A18:07

SubIndex 007

PDO Mapping Entry for "Tare Active".

UDINT

RO

0x6040:0c, 1

1A18:08

SubIndex 008

 

UDINT

RO

0x0000:00, 2

1A18:09

SubIndex 009

PDO Mapping Entry for "TxPDO State".

UDINT

RO

0x6040:0f, 1

1A18:0A

SubIndex 010

PDO Mapping Entry for "TxPDO Toggle".

UDINT

RO

0x6040:10, 1

1A18:0B

SubIndex 011

PDO Mapping Entry for "Value (Real32)".

UDINT

RO

0x6040:13, 32

1A19 AI TxPDO-Map Compact (Real32) Ch.5

Index (hex)

Name

Meaning

Data type

Flags

Default

1A19:0

AI TxPDO-Map Compact (Real32) Ch.5

 

USINT

RO

0x1 (1dec)

1A19:01

SubIndex 001

PDO Mapping Entry for "Value (Real32)".

UDINT

RO

0x6040:13, 32

1A1A AI TxPDO-Map Standard (Real32) Ch.6

Index (hex)

Name

Meaning

Data type

Flags

Default

1A1A:0

AI TxPDO-Map Standard (Real32) Ch.6

 

USINT

RO

0xB (11dec)

1A1A:01

SubIndex 001

PDO Mapping Entry for "Underrange".

UDINT

RO

0x6050:01, 1

1A1A:02

SubIndex 002

PDO Mapping Entry for "Overrange".

UDINT

RO

0x6050:02, 1

1A1A:03

SubIndex 003

PDO Mapping Entry for "Limit 1".

UDINT

RO

0x6050:03, 2

1A1A:04

SubIndex 004

PDO Mapping Entry for "Limit 2".

UDINT

RO

0x6050:05, 2

1A1A:05

SubIndex 005

PDO Mapping Entry for "Error".

UDINT

RO

0x6050:07, 1

1A1A:06

SubIndex 006

 

UDINT

RO

0x0000:00, 4

1A1A:07

SubIndex 007

PDO Mapping Entry for "Tare Active".

UDINT

RO

0x6050:0c, 1

1A1A:08

SubIndex 008

 

UDINT

RO

0x0000:00, 2

1A1A:09

SubIndex 009

PDO Mapping Entry for "TxPDO State".

UDINT

RO

0x6050:0f, 1

1A1A:0A

SubIndex 010

PDO Mapping Entry for "TxPDO Toggle".

UDINT

RO

0x6050:10, 1

1A1A:0B

SubIndex 011

PDO Mapping Entry for "Value (Real32)".

UDINT

RO

0x6050:13, 32

1A1B AI TxPDO-Map Compact (Real32) Ch.6

Index (hex)

Name

Meaning

Data type

Flags

Default

1A1B:0

AI TxPDO-Map Compact (Real32) Ch.6

 

USINT

RO

0x1 (1dec)

1A1B:01

SubIndex 001

PDO Mapping Entry for "Value (Real32)".

UDINT

RO

0x6050:13, 32

1A1C AI TxPDO-Map Standard (Real32) Ch.7

Index (hex)

Name

Meaning

Data type

Flags

Default

1A1C:0

AI TxPDO-Map Standard (Real32) Ch.7

 

USINT

RO

0xB (11dec)

1A1C:01

SubIndex 001

PDO Mapping Entry for "Underrange".

UDINT

RO

0x6060:01, 1

1A1C:02

SubIndex 002

PDO Mapping Entry for "Overrange".

UDINT

RO

0x6060:02, 1

1A1C:03

SubIndex 003

PDO Mapping Entry for "Limit 1".

UDINT

RO

0x6060:03, 2

1A1C:04

SubIndex 004

PDO Mapping Entry for "Limit 2".

UDINT

RO

0x6060:05, 2

1A1C:05

SubIndex 005

PDO Mapping Entry for "Error".

UDINT

RO

0x6060:07, 1

1A1C:06

SubIndex 006

 

UDINT

RO

0x0000:00, 4

1A1C:07

SubIndex 007

PDO Mapping Entry for "Tare Active".

UDINT

RO

0x6060:0c, 1

1A1C:08

SubIndex 008

 

UDINT

RO

0x0000:00, 2

1A1C:09

SubIndex 009

PDO Mapping Entry for "TxPDO State".

UDINT

RO

0x6060:0f, 1

1A1C:0A

SubIndex 010

PDO Mapping Entry for "TxPDO Toggle".

UDINT

RO

0x6060:10, 1

1A1C:0B

SubIndex 011

PDO Mapping Entry for "Value (Real32)".

UDINT

RO

0x6060:13, 32

1A1D AI TxPDO-Map Compact (Real32) Ch.7

Index (hex)

Name

Meaning

Data type

Flags

Default

1A1D:0

AI TxPDO-Map Compact (Real32) Ch.7

 

USINT

RO

0x1 (1dec)

1A1D:01

SubIndex 001

PDO Mapping Entry for "Value (Real32)".

UDINT

RO

0x6060:13, 32

1A1E AI TxPDO-Map Standard (Real32) Ch.8

Index (hex)

Name

Meaning

Data type

Flags

Default

1A1E:0

AI TxPDO-Map Standard (Real32) Ch.8

 

USINT

RO

0xB (11dec)

1A1E:01

SubIndex 001

PDO Mapping Entry for "Underrange".

UDINT

RO

0x6070:01, 1

1A1E:02

SubIndex 002

PDO Mapping Entry for "Overrange".

UDINT

RO

0x6070:02, 1

1A1E:03

SubIndex 003

PDO Mapping Entry for "Limit 1".

UDINT

RO

0x6070:03, 2

1A1E:04

SubIndex 004

PDO Mapping Entry for "Limit 2".

UDINT

RO

0x6070:05, 2

1A1E:05

SubIndex 005

PDO Mapping Entry for "Error".

UDINT

RO

0x6070:07, 1

1A1E:06

SubIndex 006

 

UDINT

RO

0x0000:00, 4

1A1E:07

SubIndex 007

PDO Mapping Entry for "Tare Active".

UDINT

RO

0x6070:0c, 1

1A1E:08

SubIndex 008

 

UDINT

RO

0x0000:00, 2

1A1E:09

SubIndex 009

PDO Mapping Entry for "TxPDO State".

UDINT

RO

0x6070:0f, 1

1A1E:0A

SubIndex 010

PDO Mapping Entry for "TxPDO Toggle".

UDINT

RO

0x6070:10, 1

1A1E:0B

SubIndex 011

PDO Mapping Entry for "Value (Real32)".

UDINT

RO

0x6070:13, 32

1A1F AI TxPDO-Map Compact (Real32) Ch.8

Index (hex)

Name

Meaning

Data type

Flags

Default

1A1F:0

AI TxPDO-Map Compact (Real32) Ch.8

 

USINT

RO

0x1 (1dec)

1A1F:01

SubIndex 001

PDO Mapping Entry for "Value (Real32)".

UDINT

RO

0x6070:13, 32

1A20 AI TxPDO-Map Cycle Counter Ch.1

Index (hex)

Name

Meaning

Data type

Flags

Default

1A20:0

AI TxPDO-Map Cycle Counter Ch.1

 

USINT

RO

0x1 (1dec)

1A20:01

SubIndex 001

PDO Mapping Entry for "Input Cycle Counter".

UDINT

RO

0x6000:14, 16

1A22 AI TxPDO-Map Cycle Counter Ch.2

Index (hex)

Name

Meaning

Data type

Flags

Default

1A22:0

AI TxPDO-Map Cycle Counter Ch.2

 

USINT

RO

0x1 (1dec)

1A22:01

SubIndex 001

PDO Mapping Entry for "Input Cycle Counter".

UDINT

RO

0x6010:14, 16

1A24 AI TxPDO-Map Cycle Counter Ch.3

Index (hex)

Name

Meaning

Data type

Flags

Default

1A24:0

AI TxPDO-Map Cycle Counter Ch.3

 

USINT

RO

0x1 (1dec)

1A24:01

SubIndex 001

PDO Mapping Entry for "Input Cycle Counter".

UDINT

RO

0x6020:14, 16

1A26 AI TxPDO-Map Cycle Counter Ch.4

Index (hex)

Name

Meaning

Data type

Flags

Default

1A26:0

AI TxPDO-Map Cycle Counter Ch.4

 

USINT

RO

0x1 (1dec)

1A26:01

SubIndex 001

PDO Mapping Entry for "Input Cycle Counter".

UDINT

RO

0x6030:14, 16

1A28 AI TxPDO-Map Cycle Counter Ch.5

Index (hex)

Name

Meaning

Data type

Flags

Default

1A28:0

AI TxPDO-Map Cycle Counter Ch.5

 

USINT

RO

0x1 (1dec)

1A28:01

SubIndex 001

PDO Mapping Entry for "Input Cycle Counter".

UDINT

RO

0x6040:14, 16

1A2A AI TxPDO-Map Cycle Counter Ch.6

Index (hex)

Name

Meaning

Data type

Flags

Default

1A2A:0

AI TxPDO-Map Cycle Counter Ch.6

 

USINT

RO

0x1 (1dec)

1A2A:01

SubIndex 001

PDO Mapping Entry for "Input Cycle Counter".

UDINT

RO

0x6050:14, 16

1A2C AI TxPDO-Map Cycle Counter Ch.7

Index (hex)

Name

Meaning

Data type

Flags

Default

1A2C:0

AI TxPDO-Map Cycle Counter Ch.7

 

USINT

RO

0x1 (1dec)

1A2C:01

SubIndex 001

PDO Mapping Entry for "Input Cycle Counter".

UDINT

RO

0x6060:14, 16

1A2E AI TxPDO-Map Cycle Counter Ch.8

Index (hex)

Name

Meaning

Data type

Flags

Default

1A2E:0

AI TxPDO-Map Cycle Counter Ch.8

 

USINT

RO

0x1 (1dec)

1A2E:01

SubIndex 001

PDO Mapping Entry for "Input Cycle Counter".

UDINT

RO

0x6070:14, 16

1C00 Sync manager type

Index (hex)

Name

Meaning

Data type

Flags

Default

1C00:0

Sync manager type

 

USINT

RO

0x4 (4dec)

1C00:01

SubIndex 001

 

USINT

RO

0x1 (1dec)

1C00:02

SubIndex 002

 

USINT

RO

0x2 (2dec)

1C00:03

SubIndex 003

 

USINT

RO

0x3 (3dec)

1C00:04

SubIndex 004

 

USINT

RO

0x4 (4dec)

1C12 RxPDO assign

Index (hex)

Name

Meaning

Data type

Flags

Default

1C12:0

RxPDO assign

-

USINT

RO

-

1C12:01

SubIndex 001

 

UINT

RW

0x0 (0dec)

1C12:02

SubIndex 002

 

UINT

RW

0x0 (0dec)

1C12:03

SubIndex 003

 

UINT

RW

0x0 (0dec)

1C12:04

SubIndex 004

 

UINT

RW

0x0 (0dec)

1C12:05

SubIndex 005

 

UINT

RW

0x0 (0dec)

1C12:06

SubIndex 006

 

UINT

RW

0x0 (0dec)

1C12:07

SubIndex 007

 

UINT

RW

0x0 (0dec)

1C12:08

SubIndex 008

 

UINT

RW

0x0 (0dec)

1C13 TxPDO assign

Index (hex)

Name

Meaning

Data type

Flags

Default

1C13:0

TxPDO assign

 

USINT

RO

0x8 (8dec)

1C13:01

SubIndex 001

 

UINT

RW

0x101A (4122dec)

1C13:02

SubIndex 002

 

UINT

RW

0x121A (4634dec)

1C13:03

SubIndex 003

 

UINT

RW

0x141A (5146dec)

1C13:04

SubIndex 004

 

UINT

RW

0x161A (5658dec)

1C13:05

SubIndex 005

 

UINT

RW

0x181A (6170dec)

1C13:06

SubIndex 006

 

UINT

RW

0x1A1A (6682dec)

1C13:07

SubIndex 007

 

UINT

RW

0x1C1A (7194dec)

1C13:08

SubIndex 008

 

UINT

RW

0x1E1A (7706dec)

1C13:09

SubIndex 009

 

UINT

RW

0x0 (0dec)

1C13:0A

SubIndex 010

 

UINT

RW

0x0 (0dec)

1C13:0B

SubIndex 011

 

UINT

RW

0x0 (0dec)

1C13:0C

SubIndex 012

 

UINT

RW

0x0 (0dec)

1C13:0D

SubIndex 013

 

UINT

RW

0x0 (0dec)

1C13:0E

SubIndex 014

 

UINT

RW

0x0 (0dec)

1C13:0F

SubIndex 015

 

UINT

RW

0x0 (0dec)

1C13:10

SubIndex 016

 

UINT

RW

0x0 (0dec)

1C32 SM output parameter

Index (hex)

Name

Meaning

Data type

Flags

Default

1C32:0

SM output parameter

Synchronization parameters for the outputs

USINT

RO

0x20 (32dec)

1C32:01

Sync mode

Current synchronization mode:

  • 0: Free Run
  • 1: Synchron with SM 2 Event
  • 2: DC-Mode - Synchron with SYNC0 Event

3: DC-Mode - Synchron with SYNC1 Event

UINT

RW

-

1C32:02

Cycle time

Cycle time (in ns):

  • Free Run: cycle time of the local timer
  • Synchron with SM 2 Event: cycle time of the master

DC-Mode: SYNC0/SYNC1 Cycle Time

UDINT

RW

-

1C32:03

Shift time

Time between SYNC0 event and output of the outputs (in ns, DC mode only)

UDINT

RO

-

1C32:04

Sync modes supported

Sync modes supported:

  • Bit 0 = 1: Free Run is supported
  • Bit 1 = 1: Synchron with SM 2 Event is supported
  • Bit 2-3 = 01: DC-Mode is supported
  • Bit 4-5 = 10: Output Shift with SYNC1 Event (only DC mode)

Bit 14 = 1: dynamic times (measurement through writing of 1C32:08)

UINT

RO

0x4001 (16385dec)

1C32:05

Minimum cycle time

Minimum cycle time (in ns)

UDINT

RO

-

1C32:06

Calc and copy time

Minimum time between SYNC0 and SYNC1 event (in ns, DC Mode only)

UDINT

RO

-

1C32:07

Minimum delay time

 

UDINT

RO

-

1C32:08

Get Cycle Time

  • 0: Measurement of the local cycle time is stopped

1: Measurement of the local cycle time is started

UINT

RW

0x0 (0dec)

1C32:09

Maximum delay time

Time between SYNC1 event and output of the outputs (in ns, DC mode only)

UDINT

RO

-

1C32:0B

SM event missed counter

Number of missed SM events in OPERATIONAL (DC Mode only)

UINT

RO

-

1C32:0C

Cycle exceeded counter

Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early)

UINT

RO

-

1C32:0D

Shift too short counter

Number of intervals between SYNC0 and SYNC1 events that are too short (DC Mode only)

UINT

RO

-

1C32:20

Sync error

The synchronization was not correct in the last cycle (outputs were output too late; DC Mode only)

BOOL

RO

-

1C33 SM input parameter

Index (hex)

Name

Meaning

Data type

Flags

Default

1C33:0

SM input parameter

Synchronization parameters for the inputs

USINT

RO

0x20 (32dec)

1C33:01

Sync mode

Current synchronization mode:

  • 0: Free Run
  • 1: Synchron with SM 3 Event (no outputs available)
  • 2: DC - Synchron with SYNC0 Event
  • 3: DC - Synchron with SYNC1 Event

34: Synchron with SM 2 Event (outputs available)

UINT

RW

0x0 (0dec)

1C33:02

Cycle time

as 1C32:02

UDINT

RW

0xF4240 (1000000dec)

1C33:03

Shift time

Time between SYNC0 event and reading of the inputs (in ns, DC Mode only)

UDINT

RO

0x0 (0dec)

1C33:04

Sync modes supported

Sync modes supported:

  • Bit 0: Free Run is supported
  • Bit 1: Synchron with SM 2 Event is supported (outputs available)
  • Bit 1: Synchron with SM 3 Event is supported (no outputs available)
  • Bit 2-3 = 01: DC-Mode is supported
  • Bit 4-5 = 01: Input shift through local event (outputs available)
  • Bit 4-5 = 10: Input shift with SYNC1 event (no outputs available)

Bit 14 = 1: dynamic times (measurement through writing of 1C32:08 or 1C33:08)

UINT

RO

0x4001 (16385dec)

1C33:05

Minimum cycle time

as 1C32:05

UDINT

RO

0x186A0 (100000dec)

1C33:06

Calc and copy time

Time between reading of the inputs and the inputs being available for the master (in ns, DC Mode only)

UDINT

RO

0x0 (0dec)

1C33:07

Minimum delay time

 

UDINT

RO

0x0 (0dec)

1C33:08

Get Cycle Time

as 1C32:08

UINT

RW

0x0 (0dec)

1C33:09

Maximum delay time

Time between SYNC1 event and reading of the inputs (in ns, DC Mode only)

UDINT

RO

0x0 (0dec)

1C33:0B

SM event missed counter

as 1C32:11

UINT

RO

-

1C33:0C

Cycle exceeded counter

as 1C32:12

UINT

RO

-

1C33:0D

Shift too short counter

as 1C32:13

UINT

RO

-

1C33:20

Sync error

as 1C32:32

BOOL

RO

-

F000 Modular Device Profile

Index (hex)

Name

Meaning

Data type

Flags

Default

F000:0

Modular Device Profile

 

USINT

RO

0x2 (2dec)

F000:01

Index distance

 

UINT

RO

0x10 (16dec)

F000:02

Maximum number of modules

 

UINT

RO

0x8 (8dec)

F008 Code word

Index (hex)

Name

Meaning

Data type

Flags

Default

F008:0

Code word

-

UDINT

RO

-

F009 Password protection

Index (hex)

Name

Meaning

Data type

Flags

Default

F009:0

Password protection

-

UDINT

RO

-

F081 Download revision

Index (hex)

Name

Meaning

Data type

Flags

Default

F081:0

Download revision

 

USINT

RO

0x1 (1dec)

F081:01

Revision number

-

UDINT

RW

-

FB00 DEV Command

Index (hex)

Name

Meaning

Data type

Flags

Default

FB00:0

DEV Command

 

USINT

RO

0x3 (3dec)

FB00:01

Request

 

ARRAY [0..1] OF BYTE

RW

[None]

FB00:02

Status

-

USINT

RO

-

FB00:03

Response

 

ARRAY [0..5] OF BYTE

RO

[None]