ELM354x - Technical data
|
Technical data |
ELM3542-0000 |
ELM3544-0000 |
|---|---|---|
|
Analog inputs |
2 channel (differential) |
4 channel (differential) |
|
Time relation between channels to each other |
Simultaneous conversion of all channels in the terminal (multiplex), synchronous conversion between terminals, if DistributedClocks will be used. Timestamp each channel, typ. sampling offset related to channel 1: | |
|
Ch.1: 0 ms |
Ch.1: 0 ms | |
|
ADC conversion method |
ΔΣ (Delta-Sigma) with internal sample rate 8 Msps | |
|
Cutoff frequency input filter hardware |
Before AD converter: Within ADC after conversion: | |
|
The ramp-up time/ settling time/ delay caused by the filtering will be considered within the DistributedClocks-Timestamp. | ||
|
Resolution |
24 bit (including sign) | |
|
Connection technology |
2/3/4/5/6/7 -wire |
2/3/4/5/6 -wire |
|
Sampling rate (per channel, multiplex) |
1 ms/1 ksps | |
|
Free down sampling by Firmware via decimation factor, possible effective sampling interval each channel: 1 ms + n ⋅ 25 μs (tbd.) | ||
|
Oversampling |
1…20 selectable | |
|
Supported EtherCAT cycle time (depending on the operation mode) |
DistributedClocks: min. 100 µs, max. 10 ms (tbd.) FrameTriggered/Synchron: min. 200 µs, max. 100 ms (tbd.) FreeRun: not yet supported | |
|
Operation range SG |
Quarter bridge (1 kΩ, 350 Ω, 120 Ω) with internal bridge extension, | |
|
Connection diagnosis |
preliminary data/ provided is: Channel-by-channel open-circuit detection of the connection cables (running operation or triggered diagnosis, up to 6‑wires) Channel by channel short-circuit detection of all lines among each other (triggered diagnosis, up to 6 lines) Additional process data and diagnostic evaluation of the connected sensor via TEDS interface | |
|
Internal analog ground AGND |
Existing by external connection to -Uv | |
|
Overvoltage protection of the inputs related on ‑Uv (internal ground) |
value to follow | |
|
Internal power supply |
via E-bus | |
|
Current consumption E-bus |
typ. 85 mA tbd. | |
|
Current consumption power contacts |
60 mA typ. + load, in total, max. 150 mA typ. |
70 mA typ. + load, in total, max. 240 mA typ. |
|
Thermal power dissipation |
typ. 3 W | |
|
Dielectric strength - destruction limit |
Max. permitted short-term/continuous voltage between each contact point ±I1, ±I2, +Uv and –Uv: non-supplied ±30V (tbd.) supplied ±30V (tbd.) Note: -Uv corresponds to internal AGND | |
|
Recommended operation voltage range to compliance with specification |
value to follow | |
Common data | ELM3542-0000 | ELM3544-0000 |
|---|---|---|
Distributed Clocks | Yes, with Oversampling n = 1…100, accuracy << 1 μs | |
Special features | Extended Range 107 %, freely configurable numeric filters, TrueRMS, integrator/differentiator, non-linear scaling, PeakHold | |
Bridge feeding-in supply-voltage free adjustable 1.5 V – 12 V (electronic overload protection per channel 120 mA) 2-wire TEDS-Interface (IEEE 1451.4 Class 2 MMI, Multiplex-operation) externe Shunt-calibration possible | Bridge feeding-in supply-voltage free adjustable 1.5 V – 12 V (electronic overload protection per channel 65 mA) | |
Functional diagnosis 1) | Yes | |
Electrical isolation channel/channel 2) | no | |
Electrical isolation channel/E-Bus 2) | Functional insulation, 707 V DC (type test) | |
Electrical isolation channel/SGND 2) | Functional insulation, 707 V DC (type test) | |
Configuration | via the EtherCAT Master, e.g. TwinCAT | |
Note to cable length | Signal cable lengths to the sensor / encoder over 3 m must be shielded, the shield design must be in line with the state of the art and be effective. For larger cable lengths > 30 m, a suitable surge protection should be provided if appropriate interference could affect the signal cable. | |
1) see chapters Self-test and self-test report and Connection test/switchable connection diagnosis
2) see notes to potential groups within chapter Power supply, potential groups
Basic mechanical properties | ELM3542-0000 | ELM3544-0000 |
|---|---|---|
Connection type | 6-pin. PushIn spring-loaded technology, service plug | |
Dimensions (W x H x D) | See chapter Housing | |
Mounting | on 35 mm rail conforms to EN 60715 | |
Note Mounting | Plug partly not within scope of delivery, see chapter | |
Weight | Approx. 350 g | |
Permissible ambient temperature range during operation | 0…+55 °C | |
Permissible ambient temperature range during storage | -25…+85 °C | |
Environmental data | ELM3542-0000 | ELM3544-0000 |
|---|---|---|
Permissible operating altitude range | 0 up to 2000 m (derating at higher altitudes on request) | |
Relative humidity | max. 95%, no condensation | |
Protection class | IP 20 | |
Installation position | Variable | |
Normative data | ELM3542-0000 | ELM3544-0000 |
|---|---|---|
Vibration-/shock resistance | Conforms to EN 60068-2-6 / EN 60068-2-27 | |
EMC-resistance / emission | Conforms to EN 61000-6-2 / EN 61000-6-4 | |
Approvals/ markings *) | CE, UKCA, EAC | |
EMC notes | In case of the "PushIn" connector, ESD air discharges conforming to EN 61000-6-4 into the connectors or to the lines connected there can lead to measurement deviations up to ±FSV within the respective channel or to other channels by crosstalk. Surge voltages/surges in accordance with EN 61000-6-2 in the Up supply (power contact) when the "Connect Up- to GNDA" or "Connect Up- to AGND" connection is set in the CoE (F800:01) can lead to measurement deviations of up to ±MBE. | |
*) Real applicable approvals/markings see type plate on the side (product marking).