ELM354x overview measurement ranges
Measurement | Connection technology | FSV | Mode | Maximum value/ value range |
---|---|---|---|---|
Voltage | 2 wire | ±10 V | Extended | ±10.737.. V |
Legacy | ±10 V | |||
±80 mV | Extended | ±85.9.. mV | ||
Legacy | ±80 mV | |||
PT1000 | 2/3/4 wire | 2000 Ω | Legacy | 266 °C |
Potentiometer | 3/5 wire | ±1 V/V | Extended | ±1 V/V |
Legacy | ||||
Full bridge | 4/6 wire | ±32 mV/V | Extended | ±34.359.. mV/V |
Legacy | ±32 mV/V | |||
±8 mV/V | Extended | ±8.5899.. mV/V | ||
Legacy | ±8 mV/V | |||
±4 mV/V | Extended | ±4.2949.. mV/V | ||
Legacy | ±4 mV/V | |||
±2 mV/V | Extended | ±2.1474.. mV/V | ||
Legacy | ±2 mV/V | |||
Half bridge | 3/5 wire | ±16 mV/V | Extended | ±17.179.. mV/V |
Legacy | ±16 mV/V | |||
±8 mV/V | Extended | ±8.5899.. mV/V | ||
Legacy | ±8 mV/V | |||
±4 mV/V | Extended | ±4.2949.. mV/V | ||
Legacy | ±4 mV/V | |||
±2 mV/V | Extended | ±2.1474.. mV/V | ||
Legacy | ±2 mV/V | |||
Quarter bridge | 2/3/4 wire | ±32 mV/V | Extended | ±34.359.. mV/V |
Legacy | ±32 mV/V | |||
±8 mV/V | Extended | ±8.5899.. mV/V | ||
Legacy | ±8 mV/V | |||
±4 mV/V | Extended | ±4.2949.. mV/V | ||
Legacy | ±4 mV/V | |||
±2 mV/V | Extended | ±2.1474.. mV/V | ||
Legacy | ±2 mV/V |


Note: In Extended Range Mode the Underrange/Overrange display in the PDO status has the character of an information/warning when the nominal measuring range is exceeded, i.e. no Error is displayed in the PDO status and LED. If the technical measuring range is also exceeded, Error = TRUE is also displayed. The detection limit for Underrange/Overrange Error can be set in the CoE. In Legacy Range mode, an Underrange/Overrange event also leads to an Error in the PDO status. |