EL9184, EL9185, EL9185-0010, EL9186, EL9187, EL9188, EL9189 - Introduction and Technical Data
Potential distribution terminals
EL9185

The EL9185 EtherCAT Terminal allows the supply voltage to be accessed a number of times via spring force terminals. The EL9185 makes it unnecessary to use additional terminal blocks on the terminal strip.
Technical data
Technical Data | EL9185 |
---|---|
Nominal voltage | arbitrary up to 230 V AC/DC |
Current load | ≤ 10 A |
Diagnosis | - |
Message to E-Bus | - |
PE contact | no |
Shield connection | - |
Current consumption from E-Bus | - |
Bit width in the process image | 0 |
Electrical connection to mounting rail | - |
Electrical isolation | 500 V (E-bus/field potential) |
Renewed infeed | - |
Side by side mounting on EtherCAT Terminals with power contact | only 2 power contacts, no PE |
Side by side mounting on EtherCAT Terminals without power contact | - |
Connection facility to additional power contact | 4 |
Configuration | no address or configuration settings |
Weight | approx. 65 g |
Permissible ambient temperature range (during operation) | -25°C ... +60°C (extended temperature range) |
Permissible ambient temperature range (during storage) | -40°C ... +85°C |
Permissible relative humidity | 95%, no condensation |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
on 35 mm mounting rail conforms to EN 60715 | |
Enhanced mechanical load capacity | yes, see Installation instructions for enhanced mechanical load capacity |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC resistance burst / ESD | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable, see chapter "Mounting of Passive Terminals" |
Approvals / markings* |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |
Connection EL9185
Terminal point | Description | |
---|---|---|
Indication | No. | |
Output 1, 2 ,5, 6 | 1, 2 ,5, 6 | Output 1, 2 ,5, 6 |
Output 3, 4, 7, 8 | 3, 4, 7, 8 | Output 3, 4, 7, 8 |
EL9185-0010

The EL9185-0010 potential distribution terminal with additional power feed function enables multiple tapping of the supply voltage at the terminal points. In addition, it feeds in the supply voltage for the downstream terminals via power contacts and as a result forms a new potential group, as no power contacts are fed out on the left side of the EL9185-0010. The EL9185-0010 makes the use of additional terminal blocks on the terminal strip unnecessary.
Technical data
Technical Data | EL9185-0010 |
---|---|
Nominal voltage | arbitrary up to 230 V AC/DC |
Current load | ≤ 10 A |
Diagnosis | - |
Message to E-Bus | - |
PE contact | no |
Shield connection | - |
Current consumption from E-Bus | - |
Bit width in the process image | 0 |
Electrical connection to mounting rail | - |
Electrical isolation | 500 V (E-bus/field potential) |
Renewed infeed | yes |
Side by side mounting on EtherCAT Terminals with power contact | yes |
Side by side mounting on EtherCAT Terminals without power contact | yes |
Connection facility to additional power contact | 3 |
Configuration | no address or configuration settings |
Weight | approx. 65 g |
Permissible ambient temperature range (during operation) | 0°C ... +55°C |
Permissible ambient temperature range (during storage) | -25°C ... +85°C |
Permissible relative humidity | 95%, no condensation |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
on 35 mm mounting rail conforms to EN 60715 | |
Enhanced mechanical load capacity | yes, see Installation instructions for enhanced mechanical load capacity |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC resistance burst / ESD | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable, see chapter "Mounting of Passive Terminals" |
Approvals / markings* | CE, UKCA, EAC |
*) Real applicable approvals/markings see type plate on the side (product marking).
Connection EL9185-0010
Terminal point | Description | |
---|---|---|
Indication | No. | |
Output 1, 2 ,5, 6 | 1, 2 ,5, 6 | Output 1, 2 ,5, 6 |
Output 3, 4, 7, 8 | 3, 4, 7, 8 | Output 3, 4, 7, 8 |
EL9186, EL9187


The potential distribution terminals EL9186 and EL9187 provide 8 terminal points with a potential and enable the voltage to be picked up without further bus terminal blocks or wiring.
Technical Data
Technical Data | EL9186 | EL9187 |
---|---|---|
Nominal voltage | ≤ 60V DC / ≤ 30V AC | |
Current load | ≤ 10 A | |
Diagnosis | - | |
Message to E-Bus | - | |
PE contact | no | |
Shield connection | - | |
Outputs | 8 (connected with positive power contact) | 8 x 0 V contact (connected with negative power contact) |
Current consumption from E-Bus | - | |
Bit width in the process image | 0 | |
Electrical connection to mounting rail | - | |
Electrical isolation | 500 V (E-bus/field potential) | |
Renewed power feed | - | |
Side by side mounting on EtherCAT Terminals with power contact | yes, left side without PE | |
Side by side mounting on EtherCAT Terminals without power contact | - | |
Connection facility to additional power contact | 8 | |
Configuration | no address or configuration settings | |
Weight | approx. 65 g | |
Permissible ambient temperature range (during operation) | -25°C ... +60°C (extended temperature range) | |
Permissible ambient temperature range (during storage) | -40°C ... +85°C | |
Permissible relative humidity | 95%, no condensation | |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | |
on 35 mm mounting rail conforms to EN 60715 | ||
Enhanced mechanical load capacity | yes, see Installation instructions for enhanced mechanical load capacity | |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |
EMC resistance burst / ESD | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Protection class | IP20 | |
Installation position | variable, see chapter "Mounting of Passive Terminals" | |
Approvals / markings* |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |
Connection EL9186
Terminal point | Description | |
---|---|---|
Indication | No. | |
Output 1 - 8 | 1 - 8 | Output 1 - 8 (internally connected with positive power contact) |
Connection EL9187
Terminal point | Description | |
---|---|---|
Indication | No. | |
Output 1 - 8 | 1 - 8 | Output 1 - 8 (internally connected with negative power contact) |
Potential distribution terminals, HD housing



The potential distribution terminals EL9188 and EL9189 provide 16 terminal points with a potential and enable the voltage to be picked up without further bus terminal blocks or wiring.
The EL9184 provides the potential of the 24 V DC contact at 8 terminal points and the potential of the 0 V contact at 8 terminal points.
The conductors can be connected without tools in the case of solid wires using a direct plug-in technique.
The HD EtherCAT Terminals (High Density) with increased packing density feature 16 connection points in the housing of a 12 mm terminal block.
Technical Data
Technical Data | EL9184 | EL9188 | EL9189 | ||
---|---|---|---|---|---|
Nominal voltage | ≤ 60 VDC | ||||
Current load | ≤ 10 A | ||||
Power LED | - | ||||
Error LED | - | ||||
Message to E-Bus | - | ||||
Shield connection | - | ||||
Renewed power feed | - | ||||
Connection facility to additional power contact | 8 | 16 | |||
Side by side mounting on EtherCAT Terminals with power contact | yes, left side without PE | ||||
Side by side mounting on EtherCAT Terminals without power contact | - | ||||
PE contact | no | ||||
Outputs | 2 x 8 | 16 | 16 | ||
Current consumption from E-Bus | - | ||||
Bit width in the process image | 0 | ||||
Electrical connection to mounting rail | - | ||||
Electrical isolation | 500 V (E-bus/field potential) | ||||
Configuration | no address or configuration settings | ||||
Conductor types | solid wire, stranded wire and ferrule | ||||
Conductor connection | solid wire conductors: direct plug-in technique; stranded wire conductors and ferrules: spring actuation by screwdriver | ||||
Rated cross-section | solid wire: 0.08…1.5 mm²; stranded wire: 0.25…1.5 mm²; ferrule: 0.14…0.75 mm² | ||||
Weight | approx.. 60 g | ||||
Permissible ambient temperature range (during operation) | -25°C ... +60°C (extended temperature range) | ||||
Permissible ambient temperature range (during storage) | -40°C ... +85°C | ||||
Permissible relative humidity | 95%, no condensation | ||||
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | ||||
on 35 mm mounting rail conforms to EN 60715 | |||||
Enhanced mechanical load capacity | yes, see Installation instructions for enhanced mechanical load capacity | ||||
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | ||||
EMC resistance burst / ESD | conforms to EN 61000-6-2 / EN 61000-6-4 | ||||
Protection class | IP20 | ||||
Installation position | variable, see chapter "Mounting of Passive Terminals" | ||||
Approvals / markings* |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |
Connection EL9184
Terminal point | Description | |
---|---|---|
Indication | No. | |
+24 V | 1 - 8 | +24 V output (internally connected with positive power contact) |
0 V | 9 - 16 | 0 V (internally connected with negative power contact) |
Connection EL9188
Terminal point | Description | |
---|---|---|
Indication | No. | |
+24 V | 1 - 16 | +24 V output (internally connected with positive power contact) |
Connection EL9189
Terminal point | Description | |
---|---|---|
Indication | No. | |
0 V | 1 - 16 | 0 V (internally connected with negative power contact) |