EL9185-0010 - Introduction and technical data
Fig.22: EL9185-0010The EL9185-0010 potential distribution terminal with additional feed function enables multiple tapping of the supply voltage at the terminal points.
It also supplies the supply voltage for the subsequent terminals via the power contacts, thereby forming a new potential group, as there are no power contacts on the left-hand side of the EL9185‑0010.
The EL9185-0010 eliminates the need for additional terminal blocks on the terminal strip.
Technical data
Technical data | EL9185‑0010 |
|---|---|
Nominal voltage | any up to 230 V AC/DC |
Current load | ≤ 10 A |
Diagnostics | - |
Message to E-bus | - |
Shield connection | - |
E-bus current consumption | - |
Bit width in process image | 0 |
Electrical connection to mounting rail | - |
Electrical isolation | 500 V (E-bus/field voltage) |
Renewed infeed | yes |
Side by side mounting on EtherCAT Terminals with power contact | yes |
Side by side mounting on EtherCAT Terminals without power contact | yes |
Connection facility to additional power contact | 3 |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
Configuration | no address or configuration settings required |
Weight | approx. 65 g |
Permissible ambient temperature range during operation | -25 °C ... +60 °C |
Permissible ambient temperature range during storage | -40 °C ... +85 °C |
Permissible relative air humidity | 95 %, no condensation |
on 35 mm mounting rail, conforms to EN 60715 | |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP20 |
Installation position | variable, see chapter Mounting of passive terminals |
Approvals/markings*) | CE, UKCA, EAC |
*) Real applicable approvals/markings see type plate on the side (product marking).
EL9185-0010 connection
Fig.22: EL9185-0010 connectionTerminal point | Description | |
|---|---|---|
Name | No. | |
Output 1, 2 ,5, 6 | 1, 2 ,5, 6 | Output 1, 2 ,5, 6 |
Output 3, 4, 7, 8 | 3, 4, 7, 8 | Output 3, 4, 7, 8 |