EL9185 - Introduction and technical data

The EL9185 EtherCAT Terminal ensures that the supply voltage is tapped multiple times via spring-loaded terminals. It eliminates the need for additional terminal blocks on the terminal strip.
Technical data
Technical data | EL9185 |
|---|---|
Nominal voltage | any up to 230 V AC/DC |
Current load | ≤ 10 A |
Diagnostics | - |
Message to E-bus | - |
Shield connection | - |
E-bus current consumption | - |
Bit width in process image | 0 |
Electrical connection to mounting rail | - |
Electrical isolation | 500 V (E-bus/field voltage) |
Renewed infeed | - |
Side by side mounting on EtherCAT Terminals with power contact | only 2 power contacts, no power contact ground
|
Side by side mounting on EtherCAT Terminals without power contact | - |
Connection facility to additional power contact | 4 |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
Configuration | no address or configuration settings required |
Weight | approx. 65 g |
Permissible ambient temperature range during operation | -25 °C ... +60 °C |
Permissible ambient temperature range during storage | -40 °C ... +85 °C |
Permissible relative air humidity | 95 %, no condensation |
on 35 mm mounting rail, conforms to EN 60715 | |
Enhanced mechanical load capacity | yes, see Installation instructions for terminals with enhanced mechanical load capacity |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP20 |
Installation position | variable, see chapter Mounting of passive terminals |
Approvals / markings* |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex ec IIC T4 Gc |
IECEx | Ex ec IIC T4 Gc |
EL9185 connection

Terminal point | Description | |
|---|---|---|
Name | No. | |
Output 1, 2 ,5, 6 | 1, 2 ,5, 6 | Output 1, 2, 5, 6 |
Output 3, 4, 7, 8 | 3, 4, 7, 8 | Output 3, 4, 7, 8 |