EL9186, EL9187 - Introduction and technical data

EL9186, EL9187 - Introduction and technical data 1:Fig.24: EL9186, EL9187

The EL9186 and EL9187 potential distribution terminals provide 8 terminal points with a potential and enable the tapping of voltage without further bus terminal blocks or wiring.

Technical data

Technical data

EL9186

EL9187

Nominal voltage

≤ 60 V DC / ≤ 30 V AC

Current load

≤ 10 A

Diagnostics

-

Message to E-bus

-

Shield connection

-

Outputs

8
(internally connected to positive power contact)

8
(internally connected to negative power contact)

E-bus current consumption

-

Bit width in process image

0

Electrical connection to mounting rail

-

Electrical isolation

500 V (E-bus/field voltage)

Renewed infeed

-

Side by side mounting on EtherCAT Terminals with power contact

yes, left without power contact ground

Side by side mounting on EtherCAT Terminals without power contact

-

Connection facility to additional power contact

8

Dimensions (W x H x D)

approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm)

Configuration

no address or configuration settings required

Weight

approx. 65 g

Permissible ambient temperature range during operation

-25°C ... +60°C

Permissible ambient temperature range during storage

-40°C ... +85°C

Permissible relative air humidity

95 %, no condensation

Installation

on 35 mm mounting rail, conforms to EN 60715

Enhanced mechanical load capacity

yes, see Installation instructions for terminals with enhanced mechanical load capacity

Vibration / shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27

EMC immunity / emission

conforms to EN 61000-6-2 / EN 61000-6-4

Protection rating

IP20

Installation position

variable, see chapter Mounting of passive terminals

Approvals/markings*)

CE, cULus, UKCA, EAC, CCC,
ATEX, IECEx,

*) Real applicable approvals/markings see type plate on the side (product marking).

Ex markings

Standard

Marking

ATEX

II 3 G Ex ec IIC T4 Gc

IECEx

Ex ec IIC T4 Gc

EL9186, EL9187 connection

EL9186, EL9187 - Introduction and technical data 2:Fig.24: Connection - EL9186, EL9187

EL9186 connection

Terminal point

Description

Name

No.

Output 1 - 8

1 - 8

Output 1 - 8 (connected to positive power contact)

EL9187 connection

Terminal point

Description

Name

No.

Output 1 - 8

1 - 8

Output 1 - 8 (connected to negative power contact)