EL8601-8411 - Function and parameterization
The multi-interface terminal offers a combination of digital and analog input and output signals. A total of five signal groups "SlotGroup 1" to "SlotGroup 5" are available.
The signal groups are configured via the "Slots" tab using the "Modules/Slots procedure". Based on this, the connections are displayed in the "Product View" tab.
The number of configurable "ModuleGroups" and the functions available with them are described below in the respective chapter of the SlotGroup.
Further Information
- Overview Slots and ModuleGroups
- EtherCAT cycle time
- SlotGroup 1 | 4 multi-function digital inputs (counter, encoder, 24 V DC)
- SlotGroup 2 | 4 digital inputs (24 V DC)
- SlotGroup 3 | 2 multi-function digital outputs (24 V DC, 0.5 A, PWM)
- SlotGroup 4 | 1 multi-function analog input (±10 V, ±20 mA, 12 bits)
- SlotGroup 5 | 1 multi-function analog output (±10 V, 0...20 mA, 12 bits)