Technical properties
Further Information
- SlotGroup 1 | 4 multi-function digital inputs (counter, encoder, 24 V DC)
- SlotGroup 2 | 4 Digital inputs (24 V DC)
- SlotGroup 3 | 2 multi-function digital outputs (24 V DC, 0.5 A, PWM)
- SlotGroup 4 | 1 multi-function analog input (±10 V, ±20 mA, 12 bits)
- SlotGroup 5 | 1 multi-function analog output (±10 V, 0...20 mA, 12 bits)