SlotGroup 5 | 1 multi-function analog output (±10 V, 0...20 mA, 12 bits)
A multi-function analog output is available. Either signals in the range of -10/0...+10 V or 0/+4...+20 mA can be output. The configuration is carried out via SlotGroup 5.
Voltage and current outputs are physically separated by different terminal points. The voltage and current output is designed as single-ended. A corresponding channel connection point for the ground reference (AO GND) is also available.
With a technical output range of ±107% of the nominal range, values in the limit range can also be output.
| Notice | ||
|  | Further documentation for I/O components with analog in and outputs Also pay attention to the further documentation: I/O Analog Manual which is available in the Beckhoff Information-System and for download on the Beckhoff website www.beckhoff.com on the respective product pages! The content includes the basics of sensor technology and information on analog measured values. | |