Configuration data
Index 2002 Amplifier Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
2002:0 | Amplifier Settings | Maximum subindex | UINT8 | RO | 0x66 (102dec) |
2002:11 | Device type | 1: Servo drive (cannot be changed) | UINT32 | RW | 0x00000001 (1dec) |
2002:12* | Current loop integral time | Integral component of current controller | UINT16 | RW | 0x000A (10dec) |
2002:13* | Current loop proportional gain | Proportional component of current controller | UINT16 | RW | 0x0064 (100dec) |
2002:14 | Velocity loop integral time | Integral component of velocity controller | UINT32 | RW | 0x00000032 (50dec) |
2002:15 | Velocity loop proportional gain | Proportional component of velocity controller | UINT32 | RW | 0x00000096 (150dec) |
2002:17 | Position loop proportional gain | Proportional component position controller | UINT32 | RW | 0x0000000A (10dec) |
2002:19 | Nominal DC link voltage | Nominal DC link voltage | UINT32 | RW | 0x0000BB80 (48000dec) |
2002:1A | Min DC link voltage | Minimum DC link voltage | UINT32 | RW | 0x00001A90 (6800dec) |
2002:1B | Max DC link voltage | Maximum DC link voltage | UINT32 | RW | 0x0000EA60 (60000dec) |
2002:29 | Amplifier I2T warn level | I²T model warning threshold | UINT8 | RW | 0x50 (80dec) |
2002:2A | Amplifier I2T error level | I²T model error threshold | UINT8 | RW | 0x69 (105dec) |
2002:2B | Amplifier temperature warn level | Overtemperature warning threshold | UINT16 | RW | 0x0320 (800dec) |
2002:2C | Amplifier temperature error level | Overtemperature error threshold | UINT16 | RW | 0x03E8 (1000dec) |
2002:31 | Velocity limitation | Velocity limitation | UINT32 | RW | 0x00040000 (262144dec) |
2002:32 | Short circuit brake duration max | Max. duration of armature short circuit brake | UINT16 | RW | 0x03E8 (1000dec) |
2002:33 | Stand still window | Standstill window | UINT16 | RW | 0x0000 (0dec) |
2002:41 | Low-pass filter frequency | Low-pass filter frequency | UINT16 | RW | 0x0140 (320dec) |
2002:49 | Halt ramp deceleration | Halt ramp deceleration | UINT32 | RW | 0x0000F570 (62832dec) |
*) see index 0x2059 FB OCT Nameplate
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
2002:54 | Feature bits | The adjustable motor current values can be interpreted as peak values or rms values. The feature bit enables the conversion. Peak value → Bit 0 = 0 (default with EL7201-001x) In the case of the EL7201-001x the output current can be increased with the help of the ZB8610 fan cartridge. normal output current → Bit 1 = 0 (default) From these, the following combinations can be set: 0dec → normal output current interpreted as peak value 1dec → normal output current interpreted as rms value 2dec → increased output current interpreted as peak value 3dec → increased output current interpreted as rms value | UINT32 | RW | 0x00000000 (0 dec) |
2002:55 | Select info data 1 | Selection "Info data 1" Permitted values: | UINT8 | RW | 0x00 (0 dec) |
1dec: Torque current (filtered 1ms) [1000th of rated current] | |||||
2dec: DC link voltage (mV) | |||||
4dec: PCB temperature (0.1 °C) | |||||
5dec: Errors: Bit0: ADC Error | |||||
6dec: Warnings: Bit2: Undervoltage | |||||
7dec: I2T Motor [%] | |||||
8dec: I2T Amplifier [%] | |||||
10dec: Input Level: Bit0: Digital Input 1 Level |
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
2002:56 | Select info data 2 | Selection "Info data 2" Permitted values: | UINT8 | RW | 0x00 (0 dec) |
1dec: Torque current (filtered 1ms) [1000th of rated current] | |||||
2dec: DC link voltage (mV) | |||||
4dec: PCB temperature (0.1 °C) | |||||
5dec: Errors: Bit0: ADC Error | |||||
6dec: Warnings: Bit2: Undervoltage | |||||
7dec: I2T Motor [%] | |||||
8dec: I2T Amplifier [%] | |||||
10dec: Input Level: Bit0: Digital Input 1 Level | |||||
2002:57 | Velocity feed forward gain | Velocity pre-control | UINT8 | RW | 0x64 (100 dec) |
2002:65 | Invert direction of rotation | Invert direction of rotation | BOOLEAN | RW | 0x00 (0 dec) |
2002:66 | Enable cogging torque compensation | Enable cogging torque compensation | BOOLEAN | RW | 0x00 (0 dec) |
Index 2003 Motor Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
2003:0 | Motor Settings | Maximum subindex | UINT8 | RO | 0x2D (45dec) |
2003:11* | Max current | Peak current The adjustable motor current values can be interpreted as peak values or rms values. The feature bit (0x2002:54) enables the conversion. Peak value → Bit 0 = 0 (default with EL7201-001x) Rms value → Bit 0 = 1 (default with EL7211-001x) This value is affected by automatic scanning. (see Automatic scanning of the electronic type plates) | UINT32 | RW | 0x00001770 (6000dec) |
2003:13* | Motor pole pairs | Number of pole pairs This value is affected by automatic scanning. (see Automatic scanning of the electronic type plates) | UINT8 | RW | 0x03 (3dec) |
2003:15* | Commutation offset | Commutation offset (between electrical zero position and mechanical single-turn zero position) This value is affected by automatic scanning. (see Automatic scanning of the electronic type plates) | INT16 | RW | 0x0000 (0dec) |
2003:16* | Torque constant | Torque constant This value is affected by automatic scanning. (see Automatic scanning of the electronic type plates) | UINT32 | RW | 0x00000000 (0dec) |
2003:18* | Rotor moment of inertia | Mass moment of inertia of the motor This value is affected by automatic scanning. (see Automatic scanning of the electronic type plates) | UINT32 | RW | 0x00000000 (0dec) |
2003:19* | Winding inductance | Inductance This value is affected by automatic scanning. (see Automatic scanning of the electronic type plates) | UINT16 | RW | 0x000E (14dec) |
2003:29 | Motor I2T warn level | I2T model warning threshold | UINT8 | RW | 0x50 (80dec) |
2003:2A | Motor I2T error level | I2T model error threshold | UINT8 | RW | 0x69 (105dec) |
2003:2B* | Motor Temperature warn level | Overtemperature warning threshold This value is affected by automatic scanning. (see Automatic scanning of the electronic type plates) | UINT16 | RW | 0x0000 (0dec) |
2003:2C* | Motor Temperature error level | Overtemperature error threshold This value is affected by automatic scanning. (see Automatic scanning of the electronic type plates) | UINT16 | RW | 0x0000 (0dec) |
2003:2D* | Motor thermal time constant | Thermal time constant This value is affected by automatic scanning. (see Automatic scanning of the electronic type plates) | UINT16 | RW | 0x0028 (40dec) |
*) see index 0x2059 FB OCT Nameplate
Index 2004 Brake Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
2004:0 | Brake Settings | Maximum subindex | UINT8 | RO | 0x14 (20dec) |
2004:01 | Enable manual override | Manual release of the motor holding brake | BOOLEAN | RW | 0x00 (0dec) |
2004:02 | Manual brake status | 0: Release 1: Apply | BOOLEAN | RW | 0x00 (0dec) |
2004:11* | Release delay | Time the holding brake requires for opening (releasing) after the voltage was applied This value is affected by automatic scanning (see Automatic scanning of the electronic type plates). | UINT16 | RW | 0x0000 (0dec) |
2004:12* | Application delay | Time the holding brake requires for closing (holding) after the voltage was switched off This value is affected by automatic scanning (see Automatic scanning of the electronic type plates). | UINT16 | RW | 0x0000 (0dec) |
2004:13 | Emergency application timeout | Time the amplifier waits, until the rotation speed reaches the stand still window after stop request (set rotation speed 0 or Torque off). If the set waiting time is exceeded, the holding brake is triggered independently of the rotation speed. Note: For suspended (hanging) axes and the setting „torque off“ in error case, this parameter has to be set to an appropriate short time, to prevent the axis/load from drop/fall. | UINT16 | RW | 0x0000 (0dec) |
2004:14* | Brake moment of inertia | Mass moment of inertia of the brake This value is affected by automatic scanning (see Automatic scanning of the electronic type plates). | UINT16 | RW | 0x0000 (0dec) |
*) see index 0x2059 FB OCT Nameplate
Index 2010 Feedback Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
2010:0 | Feedback Settings | Maximum subindex | UINT8 | RO | 0x17 (23dec) |
2010:01 | Invert feedback direction | Inverting the count direction | BOOLEAN | RW | 0x00 (0dec) |
2010:02 | Referenced | Can be set to TRUE by the user. Is automatically set to FALSE as soon as a motor with a deviating serial number is recognized or if the feedback is single-turn. | BOOLEAN | RW | 0x00 (0dec) |
2010:0D | Offset position actual value source | Permitted values 0: Offset disabled 1: Encoder memory 2: Drive memory | UINT8 | RW | 0x00 (0dec) |
2010:11 | Device type | 3: OCT (not changeable) | UINT32 | RW | 0x00000003 (3dec) |
2010:12 | Single-turn bits | Number of singlei-turn-bits | UINT8 | RW | 0x14 (20dec) |
2010:13 | Multi-turn bits | Number of multi-turn-bits | UINT8 | RW | 0x0C (12dec) |
2010:14 | Observer bandwidth | Bandwidth of observer [Hz] | UINT16 | RW | 0x01F4 (500dec) |
2010:15 | Observer feed-forward | Load ratio[%] 50 % = moments of inertia of input and output are equal | UINT8 | RW | 0x01 (0dec) |
2010:17 | Positon offset | The position offset is subtracted from the raw position of the encoder. It can only be written with the axis stopped. | UINT32 | RW | 0x00000000 (0dec) |
Index 2018 OCT Settings
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
2018:0 |
OCT Settings |
Maximum subindex |
UINT8 |
RO |
0x03 (3dec) |
2018:01 |
Enable auto config |
Configuration takes place automatically after the reading of the electronic type plate |
BOOLEAN |
RW |
0x00 (0dec) |
2018:02 |
Reconfig identical motor |
When replacing identical motors, reconfiguration takes place automatically after reading the electronic type plate. Enable autoconfig must be activated. |
BOOLEAN |
RW |
0x00 (0dec) |
2018:03 |
Reconfig non-identical motor |
When replacing non-identical motors, reconfiguration takes place automatically after reading the electronic type plate. Enable autoconfig must be activated. |
BOOLEAN |
RW |
0x00 (0dec) |