Parameterization of the 24 V output channel (Indeces 0x7000:05 and 0x7000:06)
The 24 V output can be set both manually via “Set output” (index 0x7000:05) and via the compare function “Enable output functions” (index 0x7000:06).
![]() | No simultaneous activation of the functions Compare function and Workpiece measurement If Compare function (“Enable output functions” index 0x7000:06) is activated, the simultaneous use of further output data of the CoE-object 0x7000 “ENC Output” is not possible, such as |
Setting the output via the compare function
- The value for setting the output is entered in “Switch on threshold value” (index 0x7000:12).
The function is inverted if the value in “Switch on threshold value” is larger than the value in “Switch off threshold value”. - The value for resetting the output is entered in “Switch off threshold value” (index 0x7000:13).
- The compare function is activated by setting “Enable output functions” (index 0x7000:06).
- The output is set on reaching the value from “Switch on threshold value” (index 0x7000:12). The bit in “Status of output” (index 0x6001:01) is set to TRUE.
The Status LED on the terminal lights up green. - The output is reset on reaching the value from “Switch off threshold value” (index 0x7000:13). The bit in “Status of output” (index 0x6001:01) is set to FALSE.
The Status LED on the terminal is off.
Fig.157: Parameterization of the output via the compare functionSetting the output via “Set output”
- The output is set when the “Set output bit” (index 0x7000:05) is set to TRUE.
- The bit in “Status of output”(index 0x6001:01) is set to TRUE.
The Status LED on the terminal lights up green. - The output is reset when the “Set output“ bit (index 0x7000:05) is set to FALSE. The bit in “Status of output” (index 0x6001:01) is set to FALSE.
The Status LED on the terminal is off. - The output cannot be set via “Set output” (index 0x7000:05) if the bit in “Enable output functions” (index 0x7000:06) is TRUE. “Set output” is only executed when “Enable output functions” is reset.
