Output data
Index 7000 ENC Outputs
Index (hex) | Name | Meaning | Data type | Flags | Default value |
|---|---|---|---|---|---|
7000:0 | ENC Outputs | Maximum subindex | UINT8 | RO | 0x13 (19dec) |
7000:01 | Enable latch C | Activate saving via input C. | BOOLEAN | RO | 0x00 (0dec) |
7000:02 | Activate external latch with positive edge. | BOOLEAN | RO | 0x00 (0dec) | |
7000:03 | Set counter the bit in “Set counter done” (index 0x6000:03) is FALSE and the bit in “Enable Latch C” (index 0x7000:01) is FALSE and the bit in “Enable latch extern on positive / negative edge” (index 0x7000:02/0x7000:04) is FALSE. | BOOLEAN | RO | 0x00 (0dec) | |
7000:04 | Enable latch extern on negative edge | Activate external latch with negative edge. | BOOLEAN | RO | 0x00 (0dec) |
7000:05 | Set output 0bin: 0 V Not executed if the bit in “Enable output functions” (index 0x7000:06) is FALSE. | BOOLEAN | RO | 0x00 (0dec) | |
7000:06 | Enable output functions | 1bin: enable compare function for setting the output | BOOLEAN | RO | 0x00 (0dec) |
7000:07 | Enable measurement | 1bin: enable workpiece measurement | BOOLEAN | RO | 0x00 (0dec) |
7000:11 | Set counter value | This value is written in “Counter value” (index 0x6000:11) if the bit in “Set counter” (index 0x7000:03) is TRUE. or the bit in “Set counter on latch C” (index 0x7000:08) is TRUE and a pulse with a positive edge is present at input C. | UINT32 | RO | 0x00000000 (0dec) |
7000:12 | Switch on Threshold value | Compare value for setting the output | UINT32 | RO | 0x00000000 (0dec) |
7000:13 | Switch on Threshold value | Compare value for setting the output | UINT32 | RO | 0x00000000 (0dec) |