Input data
Index 6000 ENC Inputs
Index (hex) | Name | Meaning | Data type | Flags | Default value |
|---|---|---|---|---|---|
6000:0 | ENC Inputs | Maximum subindex | UINT8 | RO | 0x18 (24dec) |
6000:01 | Latch C valid | The counter value was saved with the “C” input. The data in “Latch value” (index 0x6000:12) correspond to the latched value with the bit set. | BOOLEAN | RO | 0x00 (0dec) |
6000:02 | Latch extern valid | The counter value was saved via the external latch input. The data in “Latch value” (index 0x6000:12) correspond to the saved value with the bit set. | BOOLEAN | RO | 0x00 (0dec) |
6000:03 | Set counter done | The counter was set. The bit must be reset before a new value can be written in “Latch value” (index 0x6000:12). | BOOLEAN | RO | 0x00 (0dec) |
6000:09 | Status of input A | Status of input A | BOOLEAN | RO | 0x00 (0dec) |
6000:0A | Status of input B | Status of input B | BOOLEAN | RO | 0x00 (0dec) |
6000:0B | Status of input C | Status of input C | BOOLEAN | RO | 0x00 (0dec) |
6000:0D | Status of extern latch | Status of the latch input | BOOLEAN | RO | 0x00 (0dec) |
6000:0E | Compatible input cycle counter high | Status message for monitoring the process data | BOOLEAN | RO | 0x00 (0dec) |
6000:10 | TxPDO Toggle | The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. | BOOLEAN | RO | 0x00 (0dec) |
6000:11 | Counter value | Counter value | UINT32 | RO | 0x00000000 (0dec) |
6000:12 | Latch value | Latch value | UINT32 | RO | 0x00000000 (0dec) |
6000:17 | Latch value,rising edge | Counter value on a rising edge at the latch input Counter value on the first rising edge after activation of the measurement (if “Enable measurement” (index 0x7000:07) is TRUE). | UINT32 | RO | 0x00000000 (0dec) |
6000:18 | Latch value,falling edge | Counter value on a falling edge at the latch input Counter value on the first falling edge after activation of the measurement (if “Enable measurement” (index 0x7000:07) is TRUE). | UINT32 | RO | 0x00000000 (0dec) |
Index 6001 ENC Inputs
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default value | |
|---|---|---|---|---|---|---|
|
6001:0 |
ENC Inputs |
Maximum subindex |
UINT8 |
RO |
0x02 (2dec) | |
|
6001:01 |
Status of Output |
0bin |
Status of the output is 0 V |
BOOLEAN |
RO |
0x00 (0dec) |
|
1bin |
Status of the output is 24 V | |||||
|
6001:02 |
Measurement done |
1bin |
Measurement done |
BOOLEAN |
RO |
0x00 (0dec) |