Overview of EL5122 functions
The EL5122 offers a wide range of functions. The following table provides an overview of the available functions. A detailed description can be found in the individual chapters.
To use the extended functions, the corresponding functions must be selected via the "Predefined PDO Assignment". The assignment is described in chapter "Process data".
Basic functions  | Description  | 
|---|---|
Encoders or counters/pulse generators with the signal levels according to TTL or Open Collector can be selected.  | |
The encoder supply is set centrally for both channels either to 5 VDC, 12 VDC or 24 V DC.  | |
The input signal can be subject to 4-fold, 2-fold or 1-fold evaluation.  | |
The value range within which counting takes place can be defined.  | |
If the count limit is exceeded or underrun, this is indicated in separate process data.  | |
The counting direction can be adapted to the application.  | |
Allows repetitive resetting of the counter value via an edge (positive/negative) at the Gate/Latch input.  | |
The counter value can be set at runtime to a predefined counter value via a PLC variable or an edge (positive/negative) at the Gate/Latch input.  | |
The current counter value can be stored, independent of the cycle time, in a separate process datum via an edge (positive/negative) at the Gate/Latch input. You can parameterize whether the function is executed at each external edge or only once after each activation.  | |
The counter value can be locked by an edge (positive/negative) on the Gate/Latch input or by a PLC variable.  | 
Extended functionalities  | Description  | 
|---|---|
The average frequency of the input signal within a given timeframe can be output directly.  | |
The period value of the last period within the PLC cycle can be output directly.  | |
The average velocity or speed of the input signal within a specified timeframe can be output directly.  | |
To suppress interference, a filter can be set for each of the input signals.  | |
Error messages are communicated to the EtherCAT Master / TwinCAT via "DiagMessages".  | 
Process data  | Description  | 
|---|---|
The scope of the process data can be selected via "Predefined PDO Assignment".  | |
In addition to the frame-triggered operation mode (SM mode), a mode based on synchronization via the distributed clocks is available.  | 
Description of the inputs  | Description  | 
|---|---|
A Gate/Latch input is provided for 24 VDC signals with a min. pulse duration tON of > 1 µs. This can be used for resetting, setting and storing the counter value.  |