Predefined PDO Assignment
The "Predefined PDO Assignment" enables a simplified selection of the process data. The desired function is selected on the lower part of the Process Data tab. As a result, all necessary PDOs are automatically activated and the unnecessary PDOs are deactivated.
Fig.150: EL5122 - Process data, Predefined PDO (default: Ch 2 Standard)There is a choice of 10 PDO assignments for operation in the Standard, Compact and Counter modes:
Predefined PDO Assignments for Compact mode
Predefined PDO Assignment | PDO Assignment |
|---|---|
1.Ch Compact | SM3: SM2: |
2.Ch Compact | SM3: SM2: |
Predefined PDO Assignments for Standard mode
Predefined PDO Assignment | PDO Assignment |
|---|---|
1.Ch Standard | SM3: SM2: |
2.Ch Standard | SM3: SM2: |
1.Ch Standard, Period mode | SM3: SM2: |
2.Ch Standard, Period mode | SM3: SM2: |
1.Ch Standard, Frequency mode | SM3: SM2: |
2.Ch Standard, Frequency mode | SM3: SM2: |
Predefined PDO Assignments for Counter mode
Predefined PDO Assignment | PDO Assignment |
|---|---|
2.Ch Standard, counter mode, | SM3: SM2: |
2.Ch Compact, counter mode, | SM3: SM2: |