Operation modes

In EL5101 “Normal operation mode” the following modes are available:

Mode

DC

Main PDO

Comment

Optional PDO 1

Comment

Features CoE

Comment

1

FreeRun

0x1A00 + 0x1600

16 bit Value/Latch

Byte alignment

0x1A02

Frequency: 32-bit
Period: 16-bit
Window: 16-bit

CoE object  0x8001:02: window

0x8000:01 + 0x8001:02

Register reload + Reload value

2

"

"

"

"

"

0x8000:02

Index reset

3

"

"

"

"

"

0x8000:03, :04, :05

FWD Cnt + pos/neg gate

4

FreeRun

0x1A01 + 0x1601

16 bit Value/Latch

Word alignment

0x1A02

Frequency: 32-bit
Period: 16-bit
Window: 16-bit

CoE object  0x8001:02: window

0x8000:01 + 0x8001:02

Register reload + Reload value

5

"

"

"

"

"

0x8000:02

Index reset

6

"

"

"

"

"

0x8000:03, :04, :05

FWD Cnt + pos/neg gate

Settings other than those listed above may result in irregular process data and error messages in the TwinCAT System Manager logger window.

Operation modes 1:

EL5101 parameterization

  • To clear any previous settings, if necessary, perform a CoE reset (see the EtherCAT system manual, chapter “Restoring factory settings”).
  • To activate the new operation mode, reload the EtherCAT slaves (button Operation modes 2: in the System Manager)

DC (Distributed Clocks)

Describes whether the terminal is operated with distributed clocks support:

Operation modes 3:
Fig.33: “DC” tab
Operation modes 4:

Distributed Clocks in normal operating mode

In normal operating mode no DC functions are available.