Configuration data
Index 8010 ENC Settings (EL5101, EL5101-0090)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8010:0 | ENC Settings | Maximum subindex | UINT8 | RO | 0x17 (23dec) |
8010:01 | The counter is reset via the C input. | BOOLEAN | RW | 0x00 (0dec) | |
8010:02 | A counter reset is triggered via the external latch input (24 V). | BOOLEAN | RW | 0x00 (0dec) | |
8010:03 | Enablement of the V/R counter in place of the encoder with the bit set. Increments are counted at input A. Input B specifies the counting direction. | BOOLEAN | RW | 0x00 (0dec) | |
8010:04 | 0: Disable gate 1: Enable pos. gate (gate locks with high level) 2: Enable neg. gate (gate locks with low-level) | BIT2 | RW | 0x01 (1dec) | |
8010:08 | Disable filter | 0: Activates the input filter (inputs A, /A, B, /B, C, /C only) 1: Disables the input filter | BOOLEAN | RW | 0x01 (1dec) |
8010:0A | When enabled, the terminal interpolates micro-increments between the integer encoder increments in DC mode. The lower 8 bits of the Counter-Value are used for the display. | BOOLEAN | RW | 0x00 (0dec) | |
8010:0B | A wire break on track A is indicated in index 0x6010:07 and as process data. Diagnostics are only possible if the corresponding input is wired differentially. A differential voltage -1.5 V > Vid > 1.5 V (typical, subject to change) is detected as a wire break. | BOOLEAN | RW | 0x01 (1dec) | |
8010:0C | A wire break on track B is indicated in index 0x6010:07 and as process data. Diagnostics are only possible if the corresponding input is wired differentially. A differential voltage -1.5 V > Vid > 1.5 V (typical, subject to change) is detected as a wire break. | BOOLEAN | RW | 0x01 (1dec) | |
8010:0D | A wire break on track C is indicated in index 0x6010:07 and as process data. Diagnostics are only possible if the corresponding input is wired differentially. A differential voltage -1.5 V > Vid > 1.5 V (typical, subject to change) is detected as a wire break. | BOOLEAN | RW | 0x00 (0dec) | |
8010:0E | Enables reversion of rotation | BOOLEAN | RW | 0x00 (0dec) | |
8010:10 | 0: Fall (the counter is set to zero with a falling edge) 1: Rise (the counter is set to zero with a rising edge) | BIT1 | RW | 0x01 (1dec) | |
8010:11 | This is the minimal time used for determining the frequency. Default value: 10 ms [Resolution: 1 µs] | UINT16 | RW | 0x2710 (10000dec) | |
8010:13 | Scaling of the frequency measurement (must be divided by this value to obtain the unit in Hz): | UINT16 | RW | 0x0064 (100dec) |
Index 8010 ENC Settings (EL5101, EL5101-0090)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8010:14 | Resolution of the period value in the process data: 100: The “100 ns” period duration value is a multiple of 100 ns 500: The “500 ns” period duration value is a multiple of 500 ns | UINT16 | RW | 0x0064 (100dec) | |
8010:15 | Resolution of the frequency measurement: | UINT16 | RW | 0x0064 (100dec) | |
8010:16 | Internal resolution of the interval measurement: 100: “100 ns” Period value is a multiple of 100 ns 500: “500 ns” Period value is a multiple of 500 ns | UINT16 | RW | 0x0064 (100dec) | |
8010:17 | Waiting time [ms] for frequency measurement Once the time specified in the “Frequency window” has elapsed, the system waits for the next positive edge from track A. This enables the update speed for the “Frequency” process data to be optimized, depending on the expected frequencies. At least double the period value of the minimum frequency to be measured should be entered here. t >= 2* (1 / fmin) | UINT16 | RW | 0x0640 (1600dec) |