Output data
Index 7010 ENC Outputs (EL5101, EL5101-0090)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
7010:0 | ENC Outputs | Maximum subindex | UINT8 | RO | 0x11 (17dec) |
7010:01 | Activate latching via input “C”. | BOOLEAN | RO | 0x00 (0dec) | |
7010:02 | Activate external latch with positive edge. | BOOLEAN | RO | 0x00 (0dec) | |
7010:03 | Set counter | Set counter | BOOLEAN | RO | 0x00 (0dec) |
7010:04 | Activate external latch with negative edge. | BOOLEAN | RO | 0x00 (0dec) | |
7010:11 | Set counter value | The counter value to be set via “Set counter” (index 0x7010:03). | UINT32 | RO | 0x00000000 (0dec) |