Configuration data
Index 8010 ENC Settings (EL5101, EL5101-0090)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8010:0 | ENC Settings | Maximum subindex | UINT8 | RO | 0x17 (23dec) |
8010:01 | The counter is reset via the C input. | BOOLEAN | RW | 0x00 (0dec) | |
8010:02 | A counter reset is triggered via the external latch input (24 V) | BOOLEAN | RW | 0x00 (0dec) | |
8010:03 | Enablement of the up/down counter in place of the encoder with the bit set. Increments are counted at input A. Input B specifies the counting direction. | BOOLEAN | RW | 0x00 (0dec) | |
8010:04 | 0: Disable gate 1: Enable pos. gate (gate locks with HIGH level) 2: Enable neg. gate (gate locks with LOW level) | BIT2 | RW | 0x01 (1dec) | |
8010:08 | Disable filter | 0: Activates the input filter (inputs A, /A, B, /B, C, /C only) 1: Deactivates the input filter | BOOLEAN | RW | 0x01 (1dec) |
8010:0A | If DC mode is activated, the terminal interpolates micro-increments between the integer encoder increments. The lower 8 bits of the counter value are used in each case for the display. | BOOLEAN | RW | 0x00 (0dec) | |
8010:0B | An open circuit on track A is indicated in index 0x6010:07 and as process data. Diagnosis is only possible if the corresponding input is wired differentially. A differential voltage -1.5 V > Vid > 1.5 V (typical, subject to change) is detected as a broken wire. | BOOLEAN | RW | 0x01 (1dec) | |
8010:0C | An open circuit on track B is indicated in index 0x6010:07 and as process data. Diagnosis is only possible if the corresponding input is wired differentially. A differential voltage -1.5 V > Vid > 1.5 V (typical, subject to change) is detected as a broken wire. | BOOLEAN | RW | 0x01 (1dec) | |
8010:0D | An open circuit on track C is indicated in index 0x6010:07 and as process data. Diagnosis is only possible if the corresponding input is wired differentially. A differential voltage -1.5 V > Vid > 1.5 V (typical, subject to change) is detected as a broken wire. | BOOLEAN | RW | 0x00 (0dec) | |
8010:0E | Activates reversion of rotation | BOOLEAN | RW | 0x00 (0dec) | |
8010:10 | 0: Fall (the counter is set to zero with a falling edge) 1: Rise (the counter is set to zero with a rising edge) | BIT1 | RW | 0x01 (1dec) | |
8010:11 | This is the minimum time over which the frequency is determined. Default 10 ms [resolution: 1 µs] | UINT16 | RW | 0x2710 (10000dec) | |
8010:13 | Scaling of the frequency measurement (must be divided by this value to obtain the unit in Hz): | UINT16 | RW | 0x0064 (100dec) |
Index 8010 ENC Settings (EL5101, EL5101-0090)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
8010:14 | Resolution of the period in the process data: 100: “100 ns” period value is a multiple of 100 ns 500: “500 ns” period value is a multiple of 500 ns | UINT16 | RW | 0x0064 (100dec) | |
8010:15 | Resolution of the frequency measurement: | UINT16 | RW | 0x0064 (100dec) | |
8010:16 | Internal resolution of the period measurement: 100: “100 ns” period value is a multiple of 100 ns 500: “500 ns” period value is a multiple of 500 ns | UINT16 | RW | 0x01F4 (500dec) | |
8010:17 | Waiting time [ms] for frequency measurement Once the time specified in the frequency window has elapsed, the system waits for the next positive edge from track A. This enables the update speed for the Frequency process data to be optimized, depending on the expected frequencies. At least double the period of the minimum frequency to be measured should be entered here. t >= 2* (1 / fmin) | UINT16 | RW | 0x0640 (1600dec) |