Output data
![]() | Process data can be read via CoE but cannot be set. In the following descriptions, the corresponding CoE index is always included as a reference in addition to the name of the process data.
|
Index 7000 ENC Outputs (EL5101-0010)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
7000:0 | ENC Outputs | Maximum subindex | UINT8 | RO | 0x11 (17dec) |
7000:01 | Activate latching via input C. | BOOLEAN | RO | 0x00 (0dec) | |
7000:02 | Activate external latch with positive edge. | BOOLEAN | RO | 0x00 (0dec) | |
7000:03 | Set counter | Set counter | BOOLEAN | RO | 0x00 (0dec) |
7000:04 | Activate external latch with negative edge. | BOOLEAN | RO | 0x00 (0dec) | |
7000:11 | Set counter value | The counter value to be set via “Set counter” (index 0x7000:03). | UINT32 | RO | 0x00000000 (0dec) |
