Functions
Basics of data acquisition and evaluation
The measuring functions of the EL5072 can be described as follows:
- 1. Feeding the alternating voltage into the measuring probe
- The alternating voltage is fed into the measuring probe via the connection points Uexc+ and Uexc.
- The excitation frequency (0x8001:14 "Excitation frequency") and
the excitation voltage (0x8001:15 "Excitation voltage") can be set via the CoE objects. The setting simultaneously applies to both channels. - First switch on the supply voltage (0x8000:08 "Enable excitation"). It is switched off in the delivery state.
- 2. Measurement
- In the EL5072 the measuring principle is defined via:
- the selection of the connection (0x80n1:12 "Connection type") and the
- input impedance for the sensor (0x80n1:13 "Sensor impedance").
- For the maximum input voltage to be measured, the internal gain factors are determined from the information provided below. This automatically adjusts the measuring signal range.
- Excitation voltage (0x80n1:15 "Excitation voltage"),
- Sensitivity (0x80n1:16 "Sensitivity"),
- Maximum measuring range of the measuring probe (0x80n1:18 "Overall sensor range")

- Depending on the measuring probe version, the measuring voltage is measured via the connection points Usig and Usens.
- 3. Output of the measured value
- The measured value is output in the process data 0x60n1:01 "Position" in the unit nm.
Notice | ||
![]() | Observe the notes on application and parameterization
| |
Data flow
Fig.107: EL5072 - Data flow