Standard objects
Index 1000 Device type
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1000:0 | Device type | Device type of the EtherCAT slave: The Lo-Word contains the CoE profile used (5001). The Hi-Word contains the module profile according to the modular device profile. | UINT32 | RO | EL5032: 0x02011389 (5001dec) EL5032-0090: 0x00001389 (33624969dec) |
Index 1008 Device name
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1008:0 | Device name | Device name of the EtherCAT slave | STRING | RO | EL5032 |
Index 1009 Hardware version
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1009:0 |
Hardware version |
Hardware version of the EtherCAT slave |
STRING |
RO |
01 |
Index 100A Software version
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
100A:0 |
Software version |
Firmware version of the EtherCAT slave |
STRING |
RO |
09 |
Index 1018 Identity
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1018:0 | Identity | Information for identifying the slave | UINT8 | RO | > 4 < |
1018:01 | Vendor ID | Vendor ID of the EtherCAT slave | UINT32 | RO | 0x00000002 (2dec) |
1018:02 | Product code | Product code of the EtherCAT slave | UINT32 | RO | 0x13A83052 (329789522dec) |
1018:03 | Revision | Revision number of the EtherCAT slave; the Low Word (bit 0-15) indicates the special terminal number, the High Word (bit 16-31) refers to the device description | UINT32 | RO | 0x00130000 (1245184dec) |
1018:04 | Serial number | Serial number of the EtherCAT slave; the Low Byte (bit 0-7) of the Low Word contains the year of production, the High Byte (bit 8-15) of the Low Word contains the week of production, the High Word (bit 16-31) is 0 | UINT32 | RO | 0x00000000 (0dec) |
Index 10F0 Backup parameter handling
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
10F0:0 |
Backup parameter handling |
Information for standardized loading and saving of backup entries |
UINT8 |
RO |
> 1 < |
10F0:01 |
Checksum |
Checksum across all backup entries of the EtherCAT slave |
UINT32 |
RO |
0x00000D06 (3334dec) |
Index 1800 FB TxPDO-Par Inputs Ch.1
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1800:0 |
FB TxPDO-Par Inputs Ch.1 |
PDO parameter TxPDO 1 |
UINT8 |
RO |
> 6 < |
1800:06 |
Exclude TxPDOs |
Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 1 |
OCTET-STRING[2] |
RO |
02 1A |
Index 1801 FB TxPDO-Par Inputs Ch.2
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1801:0 |
FB TxPDO-Par Inputs Ch.2 |
PDO parameter TxPDO 2 |
UINT8 |
RO |
> 6 < |
1801:06 |
Exclude TxPDOs |
Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 2 |
OCTET-STRING[2] |
RO |
03 1A |
Index 1802 FB TxPDO-Par Inputs Ch.1 compact
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1802:0 |
FB TxPDO-Par Inputs Ch.1 compact |
PDO parameter TxPDO 3 |
UINT8 |
RO |
> 6 < |
1802:06 |
Exclude TxPDOs |
Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 3 |
OCTET-STRING[2] |
RO |
00 1A |
Index 1803 FB TxPDO-Par Inputs Ch.2 compact
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1803:0 |
FB TxPDO-Par Inputs Ch.2 compact |
PDO parameter TxPDO 4 |
UINT8 |
RO |
> 6 < |
1803:06 |
Exclude TxPDOs |
Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 4 |
OCTET-STRING[2] |
RO |
01 1A |
Index 1A00 FB TxPDO-Map Inputs Ch.1
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1A00:0 |
FB TxPDO-Map Inputs Ch.1 |
PDO Mapping TxPDO 1 |
UINT8 |
RO |
> 9 < |
1A00:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x6000 (FB Inputs Ch.1), entry 0x01 (Warning)) |
UINT32 |
RO |
0x6000:01, 1 |
1A00:02 |
SubIndex 002 |
2. PDO Mapping entry (object 0x6000 (FB Inputs Ch.1), entry 0x02 (Error)) |
UINT32 |
RO |
0x6000:02, 1 |
1A00:03 |
SubIndex 003 |
3. PDO Mapping entry (object 0x6000 (FB Inputs Ch.1), entry 0x03 (Ready)) |
UINT32 |
RO |
0x6000:03, 1 |
1A00:04 |
SubIndex 004 |
4. PDO Mapping entry (5 bits align) |
UINT32 |
RO |
0x0000:00, 5 |
1A00:05 |
SubIndex 005 |
5. PDO Mapping entry (4 bits align) |
UINT32 |
RO |
0x0000:00, 4 |
1A00:06 |
SubIndex 006 |
6. PDO Mapping entry (object 0x6000 (FB Inputs Ch.1), entry 0x0D (Diag)) |
UINT32 |
RO |
0x6000:0D, 1 |
1A00:07 |
SubIndex 007 |
7. PDO Mapping entry (object 0x6000 (FB Inputs Ch.1), entry 0x0E (TxPDO State)) |
UINT32 |
RO |
0x6000:0E, 1 |
1A00:08 |
SubIndex 008 |
8. PDO Mapping entry (object 0x6000 (FB Inputs Ch.1), entry 0x0F (Input cycle counter)) |
UINT32 |
RO |
0x6000:0F, 2 |
1A00:09 |
SubIndex 009 |
9. PDO Mapping entry (object 0x6000 (FB Inputs Ch.1), entry 0x11 (Position)) |
UINT32 |
RO |
0x6000:11, 64 |
Index 1A01 FB TxPDO-Map Inputs Ch.2
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1A01:0 |
FB TxPDO-Map Inputs Ch.2 |
PDO Mapping TxPDO 2 |
UINT8 |
RO |
> 9 < |
1A01:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x6000 (FB Inputs Ch.1), entry 0x01 (Warning)) |
UINT32 |
RO |
0x6010:01, 1 |
1A01:02 |
SubIndex 002 |
2. PDO Mapping entry (object 0x6000 (FB Inputs Ch.1), entry 0x02 (Error)) |
UINT32 |
RO |
0x6010:02, 1 |
1A01:03 |
SubIndex 003 |
3. PDO Mapping entry (object 0x6000 (FB Inputs Ch.1), entry 0x03 (Ready)) |
UINT32 |
RO |
0x6010:03, 1 |
1A01:04 |
SubIndex 004 |
4. PDO Mapping entry (5 bits align) |
UINT32 |
RO |
0x0000:00, 5 |
1A01:05 |
SubIndex 005 |
5. PDO Mapping entry (4 bits align) |
UINT32 |
RO |
0x0000:00, 4 |
1A01:06 |
SubIndex 006 |
6. PDO Mapping entry (object 0x6000 (FB Inputs Ch.1), entry 0x0D (Diag)) |
UINT32 |
RO |
0x6010:0D, 1 |
1A01:07 |
SubIndex 007 |
7. PDO Mapping entry (object 0x6000 (FB Inputs Ch.1), entry 0x0E (TxPDO State)) |
UINT32 |
RO |
0x6010:0E, 1 |
1A01:08 |
SubIndex 008 |
8. PDO Mapping entry (object 0x6000 (FB Inputs Ch.1), entry 0x0F (Input cycle counter)) |
UINT32 |
RO |
0x6010:0F, 2 |
1A01:09 |
SubIndex 009 |
9. PDO Mapping entry (object 0x6000 (FB Inputs Ch.1), entry 0x11 (Position)) |
UINT32 |
RO |
0x6010:11, 64 |
Index 1A02 FB TxPDO-Map Inputs Ch.1 compact
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1A02:0 |
FB TxPDO-Map Inputs Ch.1 compact |
PDO Mapping TxPDO 3 |
UINT8 |
RO |
> 9 < |
1A02:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x6010 (FB Inputs Ch.2), entry 0x01 (Warning)) |
UINT32 |
RO |
0x6000:01, 1 |
1A02:02 |
SubIndex 002 |
2. PDO Mapping entry (object 0x6010 (FB Inputs Ch.2), entry 0x02 (Error)) |
UINT32 |
RO |
0x6000:02, 1 |
1A02:03 |
SubIndex 003 |
3. PDO Mapping entry (object 0x6010 (FB Inputs Ch.2), entry 0x03 (Ready)) |
UINT32 |
RO |
0x6000:03, 1 |
1A02:04 |
SubIndex 004 |
4. PDO Mapping entry (5 bits align) |
UINT32 |
RO |
0x0000:00, 5 |
1A02:05 |
SubIndex 005 |
5. PDO Mapping entry (4 bits align) |
UINT32 |
RO |
0x0000:00, 4 |
1A02:06 |
SubIndex 006 |
6. PDO Mapping entry (object 0x6010 (FB Inputs Ch.2), entry 0x0D (Diag)) |
UINT32 |
RO |
0x6000:0D, 1 |
1A02:07 |
SubIndex 007 |
7. PDO Mapping entry (object 0x6010 (FB Inputs Ch.2), entry 0x0E (TxPDO State)) |
UINT32 |
RO |
0x6000:0E, 1 |
1A02:08 |
SubIndex 008 |
8. PDO Mapping entry (object 0x6010 (FB Inputs Ch.2), entry 0x0F (Input cycle counter)) |
UINT32 |
RO |
0x6000:0F, 2 |
1A02:09 |
SubIndex 009 |
9. PDO Mapping entry (object 0x6010 (FB Inputs Ch.2), entry 0x11 (Position)) |
UINT32 |
RO |
0x6000:11, 32 |
Index 1A03 FB TxPDO-Map Inputs Ch.2 compact
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1A03:0 |
FB TxPDO-Map Inputs Ch.2 compact |
PDO Mapping TxPDO 4 |
UINT8 |
RO |
> 9 < |
1A03:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x6010 (FB Inputs Ch.2), entry 0x01 (Warning)) |
UINT32 |
RO |
0x6010:01, 1 |
1A03:02 |
SubIndex 002 |
2. PDO Mapping entry (object 0x6010 (FB Inputs Ch.2), entry 0x02 (Error)) |
UINT32 |
RO |
0x6010:02, 1 |
1A03:03 |
SubIndex 003 |
3. PDO Mapping entry (object 0x6010 (FB Inputs Ch.2), entry 0x03 (Ready)) |
UINT32 |
RO |
0x6010:03, 1 |
1A03:04 |
SubIndex 004 |
4. PDO Mapping entry (5 bits align) |
UINT32 |
RO |
0x0000:00, 5 |
1A03:05 |
SubIndex 005 |
5. PDO Mapping entry (4 bits align) |
UINT32 |
RO |
0x0000:00, 4 |
1A03:06 |
SubIndex 006 |
6. PDO Mapping entry (object 0x6010 (FB Inputs Ch.2), entry 0x0D (Diag)) |
UINT32 |
RO |
0x6010:0D, 1 |
1A03:07 |
SubIndex 007 |
7. PDO Mapping entry (object 0x6010 (FB Inputs Ch.2), entry 0x0E (TxPDO State)) |
UINT32 |
RO |
0x6010:0E, 1 |
1A03:08 |
SubIndex 008 |
8. PDO Mapping entry (object 0x6010 (FB Inputs Ch.2), entry 0x0F (Input cycle counter)) |
UINT32 |
RO |
0x6010:0F, 2 |
1A03:09 |
SubIndex 009 |
9. PDO Mapping entry (object 0x6010 (FB Inputs Ch.2), entry 0x11 (Position)) |
UINT32 |
RO |
0x6010:11, 32 |
Index 1A04 FB TxPDO-Map Velocity Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A04:0 | FB TxPDO-Map Velocity Ch.1 | PDO Mapping TxPDO 5 | UINT8 | RO | > 1 < |
1A04:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6008 (FB EnDat Inputs Ch.1), entry 0x12 (Velocity)) | UINT32 | RO | 0x6008:12, 32 |
Index 1A05 FB TxPDO-Map Velocity Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1A05:0 | FB TxPDO-Map Velocity Ch.2 | PDO Mapping TxPDO 6 | UINT8 | RO | > 1 < |
1A05:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x6018 (FB EnDat Inputs Ch.2), entry 0x12 (Velocity)) | UINT32 | RO | 0x6018:12, 32 |
Index 1C00 Sync manager type
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1C00:0 |
Sync manager type |
Using the sync managers |
UINT8 |
RO |
> 4 < |
1C00:01 |
SubIndex 001 |
Sync-Manager Type Channel 1: Mailbox Write |
UINT8 |
RO |
0x01 (1dec) |
1C00:02 |
SubIndex 002 |
Sync-Manager Type Channel 2: Mailbox Read |
UINT8 |
RO |
0x02 (2dec) |
1C00:03 |
SubIndex 003 |
Sync-Manager Type Channel 3: Process Data Write (Outputs) |
UINT8 |
RO |
0x03 (3dec) |
1C00:04 |
SubIndex 004 |
Sync-Manager Type Channel 4: Process Data Read (Inputs) |
UINT8 |
RO |
0x04 (4dec) |
Index 1C12 RxPDO assign
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1C12:0 |
RxPDO assign |
PDO Assign Outputs |
UINT8 |
RW |
> 0 < |
Index 1C12 RxPDO assign (EL5032-0090)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C12:0 | RxPDO assign | PDO Assign Outputs | UINT8 | RW | > 1 < |
1C12:1 | SubIndex 001 | 1. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1610 (5648) |
Index 1C13 TxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C13:0 | TxPDO assign | PDO Assign Inputs | UINT8 | RW | > 2 < |
1C13:01 | Subindex 001 | 1. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A00 (6656dec) |
1C13:02 | Subindex 002 | 2. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A01 (6657dec) |
1C13:03* | Subindex 003 | 3. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A10 (6672dec) |
*) EL5032-0090 only
Index 1C32 SM output parameter (EL5032-0090 only)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C32:0 | SM output parameter | Synchronization parameters for the outputs | UINT8 | RO | > 32 < |
1C32:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0001 (1dec) |
1C32:02 | Cycle time | Cycle time (in ns):
| UINT32 | RW | 0x000F4240 (1000000dec) |
1C32:03 | Shift time | Time between SYNC0 event and reading of the inputs (in ns, only DC mode) | UINT32 | RO | 0x00000000 (0dec) |
1C32:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RO | 0x0807 (2055dec) |
1C32:05 | Minimum cycle time | Minimum cycle time (in ns) | UINT32 | RO | 0x000186A0 (100000dec) |
1C32:06 | Calc and copy time | Time between reading of the inputs and availability of the inputs for the master (in ns, only DC mode) | UINT32 | RO | 0x00000000 (0dec) |
1C32:07 | Minimum delay time |
| UINT32 | RO | 0x00000000 (0dec) |
1C32:08 | Command |
The entries 0x1C32:03, 0x1C33:06, 0x1C33:09 are updated with the maximum measured values. | UINT16 | RW | 0x0000 (0dec) |
1C32:09 | Maximum delay time | Time between SYNC1 event and reading of the inputs (in ns, only DC mode) | UINT32 | RO | 0x00000000 (0dec) |
1C32:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT16 | RO | 0x0000 (0dec) |
1C32:0D | Shift too short counter | Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC mode only) | BOOLEAN | RO | 0x00 (0dec) |
Index 1C33 SM input parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C33:0 | SM input parameter | Synchronization parameters for the inputs | UINT8 | RO | > 32 < |
1C33:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0022 (34dec) |
1C33:02 | Cycle time | Cycle time (in ns):
| UINT32 | RW | 0x000F4240 (1000000dec) |
1C33:03 | Shift time | Time between SYNC0 event and reading of the inputs (in ns, only DC mode) | UINT32 | RO | 0x00000000 (0dec) |
1C33:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RO | 0x0807 (2055dec) |
1C33:05 | Minimum cycle time | Minimum cycle time (in ns) | UINT32 | RO | 0x000186A0 (100000dec) |
1C33:06 | Calc and copy time | Time between reading of the inputs and availability of the inputs for the master (in ns, only DC mode) | UINT32 | RO | 0x00000000 (0dec) |
1C33:07 | Minimum delay time |
| UINT32 | RO | 0x00000000 (0dec) |
1C33:08 | Command |
The entries 0x1C33:03, 0x1C33:06, 0x1C33:09 are updated with the maximum measured values. | UINT16 | RW | 0x0000 (0dec) |
1C33:09 | Maximum delay time | Time between SYNC1 event and reading of the inputs (in ns, only DC mode) | UINT32 | RO | 0x00000000 (0dec) |
1C33:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C33:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT16 | RO | 0x0000 (0dec) |
1C33:0D | Shift too short counter | Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C33:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC mode only) | BOOLEAN | RO | 0x00 (0dec) |
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the modular device profile | UINT8 | RO | > 2 < |
F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | EL5032: 0x0002 (2dec) EL5032-0090: 0x0003 (3dec) |
Index F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F008:0 | Code word | see object 0x80p8:13 | UINT32 | RW | 0x00000000 (0dec) |
Index F010 Module list
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F010:0 | Module list | Max. subindex | UINT8 | RW | > 3 < |
F010:01 | SubIndex 001 | MDP FB profiles 513 | UINT32 | RW | 0x00000201 (513dec) |
F010:02 | SubIndex 002 | MDP FB profiles 513 | UINT32 | RW | 0x00000201 (513dec) |
F010:03* | SubIndex 003 | MDP FB profiles 950 | UINT32 | RW | 0x000003B6 (950dec) |
*) EL5032-0090 only
Index FB40 Memory interface
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
FB40:0 |
Memory interface |
Max. subindex |
UINT8 |
RO |
> 3 < |
FB40:01 |
Address |
reserved |
UINT32 |
RW |
0x00000000 (0dec) |
FB40:02 |
Length |
reserved |
UINT16 |
RW |
0x0000 (0dec) |
FB40:03 |
Data |
reserved |
OCTET-STRING[8] |
RW |
{0} |