Configuration data
Index 80p0 FB Settings (dependent on the number of channels for Ch.1, p = 0; Ch.2, p = 1)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
80p0:0 | FB Settings | Max. subindex | UINT8 | RO | > 17 < |
80p0:01 | Invert feedback direction | TRUE: Negates the 64-bit position value | BOOLEAN | RW | FALSE |
80p0:11 | Device type | 02: EnDat | UINT32 | RW | 0x00000002 (2dec) |
Index 80p8 FB EnDat settings (dependent on the number of channels for Ch.1, p = 0; Ch.2, p = 1)
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
80p8:0 | FB EnDat settings | Max. subindex | UINT8 | RO | > 24 < |
80p8:01 | Invert feedback direction | TRUE: Negates the 64-bit position value | BOOLEAN | RW | FALSE |
80p8:12 | Offset value | Value that will be added to the EnDat position value | INT64 | RW | 00 00 00 00 00 00 00 00 |
80p8:13 | Supply voltage | Encoder supply voltage: 50: 5.0 V | UINT8 | RW | 5.0 V (50) |
80p8:15*) | Velocity numerator | Velocity numerator value | UINT32 | RW | 0x00000064 (100dec) |
80p8:16*) | Velocity denominator | Velocity denominator value | UINT32 | RW | 0x00000001 (1dec) |
80p8:17*) | Velocity window | Minimum time over which the velocity is determined. | UINT32 | RW | 0x00002710 (10000dec) |
80p8:18*) | Velocity filter | 0: None |
|
|
|
*) EL5032: from Firmware 16, Revision 28 / EL5032-0090 from Revision 17 |
Reading or writing values of the EndDat encoder If the configuration and information data access specific memory areas of the Endat encoder, make sure that the encoder is connected and supplied with voltage to read or write to these memory areas. |
Setting the encoder supply voltage To write 0x8008:13 "Supply Voltage", the value 0x72657375 (ASCII:"user") must be set in 0xF008 "Code word". Specification in 0.1 V. |